The CCAP-capable E6000 CER continues the highly successful legacy of the ARRIS C4® CMTS and delivers new levels of density and cost-effectiveness in a simple, robust and integrated architecture. Like the C4 CMTS, the E6000 CER provides a high availability, high performance solution with unmatched scalability and supports a fully redundant design with no single point of failure, as well as offering hitless fail-over, hot-swapping of cards and field-deployment ready IPv6. Operators can mix and match ARRIS cable edge products to create the optimum network configuration for deploying tomorrow's services with today's hardware.
The ARRIS E6000 CER allows operators to:
- Maximize revenue off a single chassis, with one of the highest densities per rack unit available, to deliver more services at faster speeds
- Increase subscriber satisfaction and retention with a self-healing design that decreases outages
- Preserve capital investment with flexible platforms that offer 'wire once' architecture with software upgradeability and easy mid-plane design
All elements of the E6000 CER are redundant, either N+1 or 1+1, and all are hot-swappable. Designed for 99.999% system availability, the E6000 CER has a self-healing architecture that maintains system services without interruption.
ARRIS has the most deployed SDV solution in the world, spanning over 40 million households. ARRIS SDV is based on its CVEx™ control plane and family of Universal Edge QAMs: BEQ™, D5® and MSP. SDV provides an economical alternative for reclaiming bandwidth on the RF spectrum as it dynamically broadcasts linear channels only when actively viewed by a subscriber. This allows cable operators to add a large number of additional HD channels to their lineup as well as grow other applications like VOD and HSD in the freed spectrum.
Additionally, ARRIS will showcase its industry leading portfolio of end-to-end video, voice and high-speed data solutions that have been widely deployed by major cable operators and telco carriers worldwide. To arrange meetings or schedule interviews with ARRIS executives and solution specialists, please contact
About ARRIS
ARRIS is a global communications technology company specializing in the design, engineering and supply of communications and IP technologies that support broadband services for residential and business customers around the world. The company supplies broadband operators with the tools and platforms they need to deliver and monitor advanced video, data and voice subscriber services, including whole home video across multiple screens, ultra high-speed data, personalized advertising and carrier-grade telephony. Headquartered near
SOURCE
Alex Swan, ARRIS Media Relations, +1-678-473-8327, alex.swan@arrisi.com