3X-KVVS4-65B-R12
42-port tri-sector antenna, 6x617-960, 12x1695-2690MHz, 65°HPBW, 24x3300-3800MHz Beamformer, 12x RET
Features and Benefits
- Pole mounting kit not included. Separate pole mounting kit TS-MNT-TOP-370 available for pole diameter from 150 mm (5.9 inch) to 273 mm (10.7 inch). Please check Optional Mounting Kits section for more details
Specifications
General Specifications
Antenna Type | DualPol® tri-sector |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 3 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 24 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 42 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Internal RET | High band (3) | Low band (3) | Mid band (6) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 55.4 kg | 122.136 lb |
Outer Diameter | 370 mm | 14.567 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
R1-R3 | R1-R3 | R1-R3 | R1-R3 | Y1-Y6 | Y1-Y6 | Y1-Y6 | Y1-Y6 | P1-P3 | P1-P3 | |
Frequency Band, MHz | 617–698 | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
RF Port | 1-6 | 1-6 | 1-6 | 1-6 | 7-18 | 7-18 | 7-18 | 7-18 | 19-42 | 19-42 |
Gain at Mid Tilt, dBi | 14.5 | 14.8 | 15.4 | 15.7 | 16.4 | 17.1 | 17.2 | 17.1 | 15.3 | 15.3 |
Beamwidth, Horizontal, degrees | 76 | 74 | 70 | 68 | 62 | 62 | 60 | 61 | 85 | 83 |
Beamwidth, Vertical, degrees | 12.1 | 11 | 9.9 | 9.3 | 7.8 | 6.9 | 6.2 | 5.7 | 6.3 | 5.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 20 | 22 | 18 | 18 | 18 | 18 | 17 | 14 | 13 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 | 33 | 29 | 30 | 30 | 30 | 26 | 25 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, typical, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 | 250 | 200 | 200 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 617–698 | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 17.9 | 17.9 | ||||||||
Beamwidth, Horizontal at 3 dB, degrees | 65 | 65 | ||||||||
Beamwidth, Vertical, degrees | 6.3 | 5.8 | ||||||||
USLS (First Lobe), dB | 18 | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 617–698 | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 20.0 | 20.1 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 25 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 27 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 11 | ||||||||
Steered 30° Gain, dBi | 19.0 | 19.1 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 27 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 25 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 617–698 | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 18.8 | 19.1 | ||||||||
Beamwidth, Horizontal, degrees | 32 | 29 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 26 | ||||||||
Horizontal Sidelobe, dB | 16 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 489.0 N @ 150 km/h (109.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 489.0 N @ 150 km/h (109.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 489.0 N @ 150 km/h (109.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 2461 mm | 96.890 in |
Weight, gross | 64.2 kg | 141.537 lb |
General Specifications
Antenna Type | DualPol® tri-sector |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 3 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 24 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 42 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Internal RET | High band (3) | Low band (3) | Mid band (6) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 55.4 kg | 122.136 lb |
Outer Diameter | 370 mm | 14.567 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
R1-R3 | R1-R3 | R1-R3 | R1-R3 | Y1-Y6 | Y1-Y6 | Y1-Y6 | Y1-Y6 | P1-P3 | P1-P3 | |
Frequency Band, MHz | 617–698 | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
RF Port | 1-6 | 1-6 | 1-6 | 1-6 | 7-18 | 7-18 | 7-18 | 7-18 | 19-42 | 19-42 |
Gain at Mid Tilt, dBi | 14.5 | 14.8 | 15.4 | 15.7 | 16.4 | 17.1 | 17.2 | 17.1 | 15.3 | 15.3 |
Beamwidth, Horizontal, degrees | 76 | 74 | 70 | 68 | 62 | 62 | 60 | 61 | 85 | 83 |
Beamwidth, Vertical, degrees | 12.1 | 11 | 9.9 | 9.3 | 7.8 | 6.9 | 6.2 | 5.7 | 6.3 | 5.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 20 | 22 | 18 | 18 | 18 | 18 | 17 | 14 | 13 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 | 33 | 29 | 30 | 30 | 30 | 26 | 25 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, typical, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 | 250 | 200 | 200 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 617–698 | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 17.9 | 17.9 | ||||||||
Beamwidth, Horizontal at 3 dB, degrees | 65 | 65 | ||||||||
Beamwidth, Vertical, degrees | 6.3 | 5.8 | ||||||||
USLS (First Lobe), dB | 18 | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 617–698 | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 20.0 | 20.1 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 25 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 27 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 11 | ||||||||
Steered 30° Gain, dBi | 19.0 | 19.1 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 27 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 25 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 617–698 | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 18.8 | 19.1 | ||||||||
Beamwidth, Horizontal, degrees | 32 | 29 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 26 | ||||||||
Horizontal Sidelobe, dB | 16 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 489.0 N @ 150 km/h (109.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 489.0 N @ 150 km/h (109.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 489.0 N @ 150 km/h (109.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 2461 mm | 96.890 in |
Weight, gross | 64.2 kg | 141.537 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse