DT465B-2XR-V2
10-port, Multiband, DualPol® Planar Array ® Antenna, 2x 817-869, 8x 2490-2690 MHz, 65° HPBW, 2x RET with individual tilt available for the 850 MHz band and 2500 MHz bands.
Specifications
Features and Benefits
- 1 column for 817-869 MHz and 4 columns for 2490-2690 MHz
- Two sets of AISG inputs for independent control of the internal RETs
- Integrated with a calibration board
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | N Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.1-9.5 DIN Female | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 209 mm | 8.228 in |
Length | 1825 mm | 71.85 in |
Net Weight, without mounting kit | 26.5 kg | 58.422 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 817 – 869 MHZ | 2490 – 2690 MHz |
Polarization | ±45° |
Beam Forming Weights
Click on image to enlarge. |
Electrical Specifications
Frequency Band, MHz | 817–869 | 2490–2690 |
Gain, dBi | 16.3 | 18.3 |
Beamwidth, Horizontal, degrees | 62 | 69 |
Beamwidth, Vertical, degrees | 10.6 | 4.3 |
Beam Tilt, degrees | 0–8 | 0–6 |
USLS (First Lobe), dB | 19 | 16 |
Front-to-Back Ratio at 180°, dB | 28 | 28 |
Isolation, Cross Polarization, dB | 28 | 27 |
Isolation, Inter-band, dB | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 50 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 817–869 | 2490–2690 |
Gain, dBi | 16.8 | |
Beamwidth, Horizontal, degrees | 68 | |
Beamwidth, Horizontal Tolerance, degrees | ±7 | |
Beamwidth, Vertical, degrees | 4.3 | |
Beamwidth, Vertical Tolerance, degrees | ±0.2 | |
CPR at Boresight, dB | 19 | |
CPR at Sector, dB | 4 | |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | |
Null Fill, dB | 26 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 817–869 | 2490–2690 |
Steered 0° Gain, dBi | 23.7 | |
Steered 0° Gain Tolerance, dBi | ±0.5 | |
Steered 0° Beamwidth, Horizontal, degrees | 20 | |
Steered 0° CPR at Beampeak, dB | 22 | |
Steered 0° Horizontal Sidelobe, dB | 11 | |
Steered 30° Gain, dBi | 21.4 | |
Steered 30° Gain Tolerance, dBi | ±1.4 | |
Steered 30° Beamwidth, Horizontal, degrees | 22 | |
Steered 30° Horizontal Sidelobe, dB | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 253.0 N @ 150 km/h (56.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 637.0 N @ 150 km/h (143.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 464 mm | 18.268 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1971 mm | 77.598 in |
Weight, gross | 40.1 kg | 88.405 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | N Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.1-9.5 DIN Female | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 209 mm | 8.228 in |
Length | 1825 mm | 71.85 in |
Net Weight, without mounting kit | 26.5 kg | 58.422 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 817 – 869 MHZ | 2490 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 817–869 | 2490–2690 |
Gain, dBi | 16.3 | 18.3 |
Beamwidth, Horizontal, degrees | 62 | 69 |
Beamwidth, Vertical, degrees | 10.6 | 4.3 |
Beam Tilt, degrees | 0–8 | 0–6 |
USLS (First Lobe), dB | 19 | 16 |
Front-to-Back Ratio at 180°, dB | 28 | 28 |
Isolation, Cross Polarization, dB | 28 | 27 |
Isolation, Inter-band, dB | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 50 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 817–869 | 2490–2690 |
Gain, dBi | 16.8 | |
Beamwidth, Horizontal, degrees | 68 | |
Beamwidth, Horizontal Tolerance, degrees | ±7 | |
Beamwidth, Vertical, degrees | 4.3 | |
Beamwidth, Vertical Tolerance, degrees | ±0.2 | |
CPR at Boresight, dB | 19 | |
CPR at Sector, dB | 4 | |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | |
Null Fill, dB | 26 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 817–869 | 2490–2690 |
Steered 0° Gain, dBi | 23.7 | |
Steered 0° Gain Tolerance, dBi | ±0.5 | |
Steered 0° Beamwidth, Horizontal, degrees | 20 | |
Steered 0° CPR at Beampeak, dB | 22 | |
Steered 0° Horizontal Sidelobe, dB | 11 | |
Steered 30° Gain, dBi | 21.4 | |
Steered 30° Gain Tolerance, dBi | ±1.4 | |
Steered 30° Beamwidth, Horizontal, degrees | 22 | |
Steered 30° Horizontal Sidelobe, dB | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 253.0 N @ 150 km/h (56.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 637.0 N @ 150 km/h (143.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 464 mm | 18.268 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1971 mm | 77.598 in |
Weight, gross | 40.1 kg | 88.405 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse