HHTT65A-F-4X2
8-port sector antenna, 4x 1710–2170 and 4x 2490–2690 MHz, 65° HPBW, factory attached AccuRET®
Specifications
Features and Benefits
- Provides a future-ready antenna solution with flexibility to reassign antenna, for example GSM 1800 service to 2.6GHz LTE at a later date
- RF technology flexible—suitable for LTE, UMTS, CDMA, GSM, AWS, WiMAX, and other applications from 1.7–2.7 GHz
- Fully independent RET control, at same size as standard quad port antenna
- Excellent RF pattern control over the full operating band and tilt range for desired coverage and interference containment
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 118 mm | 4.646 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 16.5 kg | 36.376 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2170 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2490–2690 |
Gain, dBi | 16.6 | 17.3 | 17.5 | 17.6 |
Beamwidth, Horizontal, degrees | 68 | 67 | 67 | 62 |
Beamwidth, Vertical, degrees | 6.8 | 6.4 | 6.1 | 5.1 |
Beam Tilt, degrees | 0–12 | 0–12 | 0–12 | 0–12 |
USLS (First Lobe), dB | 15 | 15 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 26 | 25 | 25 | 24 |
CPR at Boresight, dB | 16 | 17 | 16 | 18 |
CPR at Sector, dB | 12 | 12 | 11 | 9 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 16.5 | 16.9 | 17.0 | 17.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.5 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.4 6 ° | 16.6 12 ° | 16.4 | 0 ° | 17.1 6 ° | 17.0 12 ° | 16.7 | 0 ° | 17.0 6 ° | 17.2 12 ° | 16.8 | 0 ° | 17.6 6 ° | 17.7 12 ° | 16.9 |
Beamwidth, Horizontal Tolerance, degrees | ±6 | ±5 | ±5 | ±4.0 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.4 | ±0.5 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 16 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 24 | 24 | 25 |
CPR at Boresight, dB | 16 | 18 | 17 | 19 |
CPR at Sector, dB | 13 | 14 | 13 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 515.0 N @ 150 km/h (115.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 562.0 N @ 150 km/h (126.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 410 mm | 16.142 in |
Depth, packed | 261 mm | 10.276 in |
Length, packed | 1530 mm | 60.236 in |
Weight, gross | 25.4 kg | 55.997 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 118 mm | 4.646 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 16.5 kg | 36.376 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2170 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2490–2690 |
Gain, dBi | 16.6 | 17.3 | 17.5 | 17.6 |
Beamwidth, Horizontal, degrees | 68 | 67 | 67 | 62 |
Beamwidth, Vertical, degrees | 6.8 | 6.4 | 6.1 | 5.1 |
Beam Tilt, degrees | 0–12 | 0–12 | 0–12 | 0–12 |
USLS (First Lobe), dB | 15 | 15 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 26 | 25 | 25 | 24 |
CPR at Boresight, dB | 16 | 17 | 16 | 18 |
CPR at Sector, dB | 12 | 12 | 11 | 9 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 16.5 | 16.9 | 17.0 | 17.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.5 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.4; 6 ° | 16.6; 12 ° | 16.4 | 0 ° | 17.1; 6 ° | 17.0; 12 ° | 16.7 | 0 ° | 17.0; 6 ° | 17.2; 12 ° | 16.8 | 0 ° | 17.6; 6 ° | 17.7; 12 ° | 16.9 |
Beamwidth, Horizontal Tolerance, degrees | ±6 | ±5 | ±5 | ±4.0 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.4 | ±0.5 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 16 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 24 | 24 | 25 |
CPR at Boresight, dB | 16 | 18 | 17 | 19 |
CPR at Sector, dB | 13 | 14 | 13 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 515.0 N @ 150 km/h (115.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 562.0 N @ 150 km/h (126.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 410 mm | 16.142 in |
Depth, packed | 261 mm | 10.276 in |
Length, packed | 1530 mm | 60.236 in |
Weight, gross | 25.4 kg | 55.997 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse