JCVHHTT-65B-R6
14-port sector antenna, 2x 698-803 (R1), 2x 824-960 (R2), 2x 1695-2690 (Y2), 4x 1695-2180 (B1-B2), 4x 2490-2690 (Y1 & Y3) MHz, 65° HPBW, 6x RET. Y1 & Y3 share a common RET
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- Retractable tilt indicator rods
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1980 mm | 77.953 in |
Net Weight, without mounting kit | 35.6 kg | 78.484 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 960 MHz | 1695 – 2180 MHz | 1695 – 2690 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R2 | B1-B2 | B1-B2 | Y1/Y3 | Y2 | Y2 | Y2 | |
Frequency Band, MHz | 698–803 | 824–960 | 1695–1880 | 1920–2180 | 2490–2690 | 1695–1880 | 1920–2180 | 2300–2690 |
Gain, dBi | 15.0 | 15.5 | 17.4 | 18.4 | 17.9 | 17.5 | 18.8 | 18.8 |
Beamwidth, Horizontal, degrees | 66 | 64 | 70 | 66 | 63 | 71 | 61 | 62 |
Beamwidth, Vertical, degrees | 11.7 | 10.2 | 5.4 | 4.9 | 4.2 | 5.6 | 5 | 4.2 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 16 | 16 | 20 | 19 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 31 | 33 | 32 | 34 | 30 | 32 | 36 | 33 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 150 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 290.0 N @ 150 km/h (65.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 681.0 N @ 150 km/h (153.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2123 mm | 83.583 in |
Weight, gross | 52.1 kg | 114.861 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1980 mm | 77.953 in |
Net Weight, without mounting kit | 35.6 kg | 78.484 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 960 MHz | 1695 – 2180 MHz | 1695 – 2690 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R2 | B1-B2 | B1-B2 | Y1/Y3 | Y2 | Y2 | Y2 | |
Frequency Band, MHz | 698–803 | 824–960 | 1695–1880 | 1920–2180 | 2490–2690 | 1695–1880 | 1920–2180 | 2300–2690 |
Gain, dBi | 15.0 | 15.5 | 17.4 | 18.4 | 17.9 | 17.5 | 18.8 | 18.8 |
Beamwidth, Horizontal, degrees | 66 | 64 | 70 | 66 | 63 | 71 | 61 | 62 |
Beamwidth, Vertical, degrees | 11.7 | 10.2 | 5.4 | 4.9 | 4.2 | 5.6 | 5 | 4.2 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 16 | 16 | 20 | 19 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 31 | 33 | 32 | 34 | 30 | 32 | 36 | 33 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 150 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 290.0 N @ 150 km/h (65.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 681.0 N @ 150 km/h (153.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2123 mm | 83.583 in |
Weight, gross | 52.1 kg | 114.861 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse