LDX-6516DS1-VTM | LDX-6516DS1-A1M
2-port sector antenna, 2x 790–960 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Engineered to provide wideband capability to support “Digital Dividend” band applications, future ready
- Same physical size as existing 800/900 MHz antennas for easy site zoning
- Proven core design technology, with over 1,000,000 similar antennas deployed
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | LDX-6516DS1-A1M |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2582 mm | 101.654 in |
Net Weight, without mounting kit | 20.2 kg | 44.533 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 |
Gain, dBi | 17.3 | 17.6 |
Beamwidth, Horizontal, degrees | 66 | 64 |
Beamwidth, Vertical, degrees | 7.6 | 7.1 |
Beam Tilt, degrees | 0–8 | 0–8 |
USLS (First Lobe), dB | 19 | 21 |
Front-to-Back Ratio at 180°, dB | 35 | 33 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 421.0 N @ 150 km/h (94.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 810.0 N @ 150 km/h (182.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 427.0 N @ 150 km/h (96.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 392 mm | 15.433 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2718 mm | 107.008 in |
Weight, gross | 37.8 kg | 83.335 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | LDX-6516DS1-A1M |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2582 mm | 101.654 in |
Net Weight, without mounting kit | 20.2 kg | 44.533 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 |
Gain, dBi | 17.3 | 17.6 |
Beamwidth, Horizontal, degrees | 66 | 64 |
Beamwidth, Vertical, degrees | 7.6 | 7.1 |
Beam Tilt, degrees | 0–8 | 0–8 |
USLS (First Lobe), dB | 19 | 21 |
Front-to-Back Ratio at 180°, dB | 35 | 33 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 421.0 N @ 150 km/h (94.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 810.0 N @ 150 km/h (182.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 427.0 N @ 150 km/h (96.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 392 mm | 15.433 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2718 mm | 107.008 in |
Weight, gross | 37.8 kg | 83.335 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse