Warning Icon
This product was discontinued on: March 31, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

NH65PS-DG-F0M

2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 65° HPBW (bi-directional) with fixed tilt in the low band and manual tilt in the high band. Contains internal diplexer and GPS antenna.

Specifications
Finish making your selections or clear them to view relevant specifications.

General Specifications

Antenna Type Small Cell
Band Multiband
Color Light Gray (RAL 7035)
GPS Connector Interface 4.1-9.5 DIN Female
GPS Connector Quantity 1
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Internal GPS frequency band 1575.42 MHz
Internal GPS VSWR 2
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material ASA, UV stabilized
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, diplexed low and mid bands 2
RF Connector Quantity, total 2

Dimensions

Length 728 mm | 28.661 in
Net Weight, without mounting kit 11.5 kg | 25.353 lb
Outer Diameter 305 mm | 12.008 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1710 – 2180 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 698–806 806–896 1710–1880 1850–1990 1920–2180
Gain, dBi 6.4 7.0 9.0 9.3 9.3
Beamwidth, Horizontal, degrees 70 69 62 58 56
Beamwidth, Vertical, degrees 37 34.5 14.7 13.9 13.3
Beam Tilt, degrees 0 0 0–16 0–16 0–16
USLS (First Lobe), dB 17 17 12 12 11
CPR at Boresight, dB 15 18 19 21 18
CPR at Sector, dB 8 5 7 8 8
Isolation, Cross Polarization, dB 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 125 125 125 125 125

Mechanical Specifications

Wind Loading @ Velocity, frontal 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 427 mm | 16.811 in
Depth, packed 407 mm | 16.024 in
Length, packed 998 mm | 39.291 in
Weight, gross 16.2 kg | 35.715 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

General Specifications

Antenna Type Small Cell
Band Multiband
Color Light Gray (RAL 7035)
GPS Connector Interface 4.1-9.5 DIN Female
GPS Connector Quantity 1
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Internal GPS frequency band 1575.42 MHz
Internal GPS VSWR 2
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material ASA, UV stabilized
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, diplexed low and mid bands 2
RF Connector Quantity, total 2

Dimensions

Length 728 mm | 28.661 in
Net Weight, without mounting kit 11.5 kg | 25.353 lb
Outer Diameter 305 mm | 12.008 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1710 – 2180 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 698–806 806–896 1710–1880 1850–1990 1920–2180
Gain, dBi 6.4 7.0 9.0 9.3 9.3
Beamwidth, Horizontal, degrees 70 69 62 58 56
Beamwidth, Vertical, degrees 37 34.5 14.7 13.9 13.3
Beam Tilt, degrees 0 0 0–16 0–16 0–16
USLS (First Lobe), dB 17 17 12 12 11
CPR at Boresight, dB 15 18 19 21 18
CPR at Sector, dB 8 5 7 8 8
Isolation, Cross Polarization, dB 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 125 125 125 125 125

Mechanical Specifications

Wind Loading @ Velocity, frontal 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 427 mm | 16.811 in
Depth, packed 407 mm | 16.024 in
Length, packed 998 mm | 39.291 in
Weight, gross 16.2 kg | 35.715 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Assembly Drawing

Installation Instruction

Product Specification

Assembly Drawing

Installation Instruction

Product Specification