Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NHH-65C-HG-R2B

6-port Next Generation High Performance sector antenna, 2x 698–896 and 4x 1695–2200 MHz, 65° HPBW, 2x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Antenna optimized for higher gain with improved radiation efficiency
  • Designed to reduce SUB 1 alarm triggers with pattern consistency between low band and mid band
  • Enhanced interference mitigation for improved SINR and throughput
  • Interleaved dipole technology results into an attractive, low wind load mechanical package
  • Internal SBTs allow remote RET control from the radio over the RF jumper cable
  • Powered by CommScope’s next generation high-efficiency SEED™ technology

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Copper | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 3
Internal RET Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 301 mm | 11.850 in
Depth 180 mm | 7.087 in
Length 2438 mm | 95.984 in
Net Weight, antenna only 24.4 kg | 53.793 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz
Polarization ±45°

Electrical Specifications

R1 R1 B1,B2 B1,B2 B1,B2
Frequency Band, MHz 698–798 824–896 1695–1880 1850–1990 1920–2200
RF Port 1,2 1,2 3,4,5,6 3,4,5,6 3,4,5,6
Gain, dBi 17.0 17.3 19.1 19.3 19.8
Beamwidth, Horizontal, degrees 65 60 66 65 63
Beamwidth, Vertical, degrees 8.7 7.7 5.2 4.9 4.7
Beam Tilt, degrees 0–11 0–11 0–7 0–7 0–7
USLS (First Lobe), dB 16 16 17 18 18
Front-to-Back Ratio at 180°, dB 30 31 37 35 37
Isolation, Cross Polarization, dB 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250

Electrical Specifications, BASTA

Frequency Band, MHz 698–798 824–896 1695–1880 1850–1990 1920–2200
CPR at Boresight, dB 17 14 17 18 19

Mechanical Specifications

Wind Loading @ Velocity, frontal 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 330.0 N @ 150 km/h (74.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 757.0 N @ 150 km/h (170.2 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 380 mm | 14.961 in
Depth, packed 295 mm | 11.614 in
Length, packed 2571 mm | 101.221 in
Weight, gross 36.8 kg | 81.130 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Copper | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 3
Internal RET Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 301 mm | 11.850 in
Depth 180 mm | 7.087 in
Length 2438 mm | 95.984 in
Net Weight, antenna only 24.4 kg | 53.793 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz
Polarization ±45°

Electrical Specifications

R1 R1 B1,B2 B1,B2 B1,B2
Frequency Band, MHz 698–798 824–896 1695–1880 1850–1990 1920–2200
RF Port 1,2 1,2 3,4,5,6 3,4,5,6 3,4,5,6
Gain, dBi 17.0 17.3 19.1 19.3 19.8
Beamwidth, Horizontal, degrees 65 60 66 65 63
Beamwidth, Vertical, degrees 8.7 7.7 5.2 4.9 4.7
Beam Tilt, degrees 0–11 0–11 0–7 0–7 0–7
USLS (First Lobe), dB 16 16 17 18 18
Front-to-Back Ratio at 180°, dB 30 31 37 35 37
Isolation, Cross Polarization, dB 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250

Electrical Specifications, BASTA

Frequency Band, MHz 698–798 824–896 1695–1880 1850–1990 1920–2200
CPR at Boresight, dB 17 14 17 18 19

Mechanical Specifications

Wind Loading @ Velocity, frontal 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 330.0 N @ 150 km/h (74.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 757.0 N @ 150 km/h (170.2 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 380 mm | 14.961 in
Depth, packed 295 mm | 11.614 in
Length, packed 2571 mm | 101.221 in
Weight, gross 36.8 kg | 81.130 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification