NNHHS4-65C-R5
16 Port Sector Antenna & Beamforming, 4x698-896 MHz, 4x1695-2360 MHz, 65° HPBW and 8x3400-4000 MHz Beamformer, 5XRET
Features and Benefits
- Multi-band FDD antenna featuring C-Band 8T8R functionality
- New endcap designs provide improved wind loading performance
- The C-band RET is factory set to AISG2. All other RET are assigned to AISG1
- The antenna is supplied with mounting kits that provide 0 degree of mechanical downtilt; optional downtilt mounting kits are available
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (2) |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 48.9 kg | 107.806 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | P1 | P1 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
RF Port | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 | 9-16 | 9-16 |
Gain, dBi | 15.5 | 16.0 | 17.4 | 17.7 | 18.3 | 18.9 | 15.9 | 17.0 |
Beamwidth, Horizontal, degrees | 72 | 64 | 64 | 68 | 60 | 53 | 95 | 78 |
Beamwidth, Vertical, degrees | 9.6 | 8.3 | 6 | 5.5 | 5.2 | 4.7 | 6.1 | 5.6 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 16 | 16 | 16 | 16 | 15 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 35 | 35 | 35 | 36 | 30 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.6 | 0.6 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 5 | 5 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.8 | 17.1 | 17.3 | 18.0 | 18.6 | 15.4 | 16.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.6 | ±0.5 | ±0.7 | ±0.3 | ±0.6 | ±0.8 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 23 | 28 | 28 | 28 | 26 | 24 | 24 |
CPR at Boresight, dB | 23 | 25 | 17 | 22 | 24 | 24 | 15 | 15 |
CPR at Sector, dB | 14 | 9 | 9 | 11 | 8 | 7 | 5 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain, dBi | 18.0 | 18.8 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 6.1 | 5.8 | ||||||
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.2 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | ||||||
USLS (First Lobe), dB | 16 | 18 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain, dBi | 20.7 | 21.6 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Steered 0° Gain, dBi | 20.8 | 21.6 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 29 | ||||||
Steered 30° Gain, dBi | 19.3 | 20.1 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 34 | 30 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain, dBi | 19.4 | 20.0 | ||||||
Beamwidth, Horizontal, degrees | 36 | 31 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 | ||||||
Horizontal Sidelobe, dB | 17 | 14 | ||||||
USLS (First Lobe), dB | 19 | 20 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.81 m² | 8.719 ft² |
Effective Projective Area (EPA), lateral | 0.25 m² | 2.691 ft² |
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2625 mm | 103.347 in |
Weight, gross | 65.3 kg | 143.962 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (2) |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 48.9 kg | 107.806 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | P1 | P1 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
RF Port | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 | 9-16 | 9-16 |
Gain, dBi | 15.5 | 16.0 | 17.4 | 17.7 | 18.3 | 18.9 | 15.9 | 17.0 |
Beamwidth, Horizontal, degrees | 72 | 64 | 64 | 68 | 60 | 53 | 95 | 78 |
Beamwidth, Vertical, degrees | 9.6 | 8.3 | 6 | 5.5 | 5.2 | 4.7 | 6.1 | 5.6 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 16 | 16 | 16 | 16 | 15 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 35 | 35 | 35 | 36 | 30 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.6 | 0.6 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 5 | 5 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.8 | 17.1 | 17.3 | 18.0 | 18.6 | 15.4 | 16.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.6 | ±0.5 | ±0.7 | ±0.3 | ±0.6 | ±0.8 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 23 | 28 | 28 | 28 | 26 | 24 | 24 |
CPR at Boresight, dB | 23 | 25 | 17 | 22 | 24 | 24 | 15 | 15 |
CPR at Sector, dB | 14 | 9 | 9 | 11 | 8 | 7 | 5 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain, dBi | 18.0 | 18.8 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 6.1 | 5.8 | ||||||
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.2 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | ||||||
USLS (First Lobe), dB | 16 | 18 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain, dBi | 20.7 | 21.6 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Steered 0° Gain, dBi | 20.8 | 21.6 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 29 | ||||||
Steered 30° Gain, dBi | 19.3 | 20.1 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 34 | 30 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3700 | 3700–4000 |
Gain, dBi | 19.4 | 20.0 | ||||||
Beamwidth, Horizontal, degrees | 36 | 31 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 | ||||||
Horizontal Sidelobe, dB | 17 | 14 | ||||||
USLS (First Lobe), dB | 19 | 20 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.81 m² | 8.719 ft² |
Effective Projective Area (EPA), lateral | 0.25 m² | 2.691 ft² |
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2625 mm | 103.347 in |
Weight, gross | 65.3 kg | 143.962 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse