RR-65B-R2VB
4-port sector antenna, 4x 694–960 MHz, 65° HPBW, 2x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Retractable tilt indicator rods
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 467 mm | 18.386 in |
Depth | 167 mm | 6.575 in |
Length | 1997 mm | 78.622 in |
Net Weight, antenna only | 24.5 kg | 54.013 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 |
Gain, dBi | 15.4 | 15.5 | 16.1 |
Beamwidth, Horizontal, degrees | 66 | 64 | 66 |
Beamwidth, Vertical, degrees | 11.2 | 9.7 | 9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 19 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 27 | 29 | 27 |
Isolation, Cross Polarization, dB | 26 | 26 | 26 |
Isolation, Inter-band, dB | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 820.0 N @ 150 km/h (184.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 308.0 N @ 150 km/h (69.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 542 mm | 21.339 in |
Depth, packed | 277 mm | 10.906 in |
Length, packed | 2197 mm | 86.496 in |
Weight, gross | 36 kg | 79.366 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 467 mm | 18.386 in |
Depth | 167 mm | 6.575 in |
Length | 1997 mm | 78.622 in |
Net Weight, antenna only | 24.5 kg | 54.013 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 |
Gain, dBi | 15.4 | 15.5 | 16.1 |
Beamwidth, Horizontal, degrees | 66 | 64 | 66 |
Beamwidth, Vertical, degrees | 11.2 | 9.7 | 9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 19 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 27 | 29 | 27 |
Isolation, Cross Polarization, dB | 26 | 26 | 26 |
Isolation, Inter-band, dB | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 820.0 N @ 150 km/h (184.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 308.0 N @ 150 km/h (69.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 542 mm | 21.339 in |
Depth, packed | 277 mm | 10.906 in |
Length, packed | 2197 mm | 86.496 in |
Weight, gross | 36 kg | 79.366 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse