RRZZT4-65A-R5
16-port sector antenna, 4x 694–960, 4x 1427-2690 MHz 65° HPBW and 8x 2300–2690 MHz, 90° HPBW, 5x RET
Features and Benefits
- Includes 2x Single Column X-Pol Arrays for 694-960MHz and 2x Single Column X-Pol Arrays for 1427-2690MHz, suitable for 4x MIMO applications
- Also includes 1x 4-Column Array for 2300-2690 MHz with calibration port. Column spacing optimized to support Soft Split Beamforming
- A calibration port is provided for the 4-Column Array
- 5 Internal RET’s provide independent electrical tilt control for each array
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, without mounting kit | 36.5 kg | 80.469 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 2300 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y3 | Y3 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2500 | 2490–2690 |
Gain, dBi | 13.2 | 13.4 | 13.5 | 15.4 | 17.1 | 18.3 | 16.5 | 16.5 |
Beamwidth, Horizontal, degrees | 70 | 66 | 63 | 68 | 73 | 55 | 95 | 94 |
Beamwidth, Vertical, degrees | 17 | 15.3 | 13.9 | 8.9 | 6.9 | 5.2 | 5.3 | 5 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 22 | 16 | 21 | 17 | 19 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 31 | 29 | 26 | 33 | 30 | 31 | 34 | 31 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 25 | 25 | 25 | 20 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 | 200 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2500 | 2490–2690 |
Gain, dBi | 18.3 | 18.2 | ||||||
Beamwidth, Horizontal, degrees | 60 | 60 | ||||||
Beamwidth, Horizontal Tolerance, degrees | ±3.2 | ±5.2 | ||||||
Beamwidth, Vertical, degrees | 5.2 | 5.0 | ||||||
Beamwidth, Vertical Tolerance, degrees | ±0.2 | ±0.2 | ||||||
USLS (First Lobe), dB | 18 | 19 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2500 | 2490–2690 |
Steered 0° Gain, dBi | 21.4 | 21.4 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 25 | ||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 10 | ||||||
Steered 30° Gain, dBi | 21.3 | 20.9 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 30 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2500 | 2490–2690 |
Gain, dBi | 20.9 | 20.8 | ||||||
Beamwidth, Horizontal, degrees | 32 | 33 | ||||||
Horizontal Sidelobe, dB | 21 | 17 |
Mechanical Specifications
Mechanical Tilt Range | 0°–15° |
Wind Loading @ Velocity, frontal | 549.0 N @ 150 km/h (123.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 183.0 N @ 150 km/h (41.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 712.0 N @ 150 km/h (160.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 452.0 N @ 150 km/h (101.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 1686 mm | 66.378 in |
Weight, gross | 49.2 kg | 108.467 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, without mounting kit | 36.5 kg | 80.469 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 2300 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y3 | Y3 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2500 | 2490–2690 |
Gain, dBi | 13.2 | 13.4 | 13.5 | 15.4 | 17.1 | 18.3 | 16.5 | 16.5 |
Beamwidth, Horizontal, degrees | 70 | 66 | 63 | 68 | 73 | 55 | 95 | 94 |
Beamwidth, Vertical, degrees | 17 | 15.3 | 13.9 | 8.9 | 6.9 | 5.2 | 5.3 | 5 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 22 | 16 | 21 | 17 | 19 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 31 | 29 | 26 | 33 | 30 | 31 | 34 | 31 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 25 | 25 | 25 | 20 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 | 200 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2500 | 2490–2690 |
Gain, dBi | 18.3 | 18.2 | ||||||
Beamwidth, Horizontal, degrees | 60 | 60 | ||||||
Beamwidth, Horizontal Tolerance, degrees | ±3.2 | ±5.2 | ||||||
Beamwidth, Vertical, degrees | 5.2 | 5.0 | ||||||
Beamwidth, Vertical Tolerance, degrees | ±0.2 | ±0.2 | ||||||
USLS (First Lobe), dB | 18 | 19 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2500 | 2490–2690 |
Steered 0° Gain, dBi | 21.4 | 21.4 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 25 | ||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 10 | ||||||
Steered 30° Gain, dBi | 21.3 | 20.9 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 30 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2500 | 2490–2690 |
Gain, dBi | 20.9 | 20.8 | ||||||
Beamwidth, Horizontal, degrees | 32 | 33 | ||||||
Horizontal Sidelobe, dB | 21 | 17 |
Mechanical Specifications
Mechanical Tilt Range | 0°–15° |
Wind Loading @ Velocity, frontal | 549.0 N @ 150 km/h (123.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 183.0 N @ 150 km/h (41.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 712.0 N @ 150 km/h (160.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 452.0 N @ 150 km/h (101.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 1686 mm | 66.378 in |
Weight, gross | 49.2 kg | 108.467 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Engineering Report
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse