RRZZV4S4-65D-R9N43
24-port sector antenna, 4x 694-960, 4x 1427-2690, 8x 1695-2690 MHz, 65° HPBW and 8x 3300-3800 MHz, 90° HPBW, 9x RET.
Features and Benefits
- All Internal RET actuators are connected in "Cascaded SRET" configuration
- Cluster connectors for the beam-forming array, including eight RF ports plus one calibration port
- Antenna shape optimized for wind load reduction
- Retractable tilt indicator rods
- Includes nine internal RET’s
- S4 array uses MLOC cluster connectors
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (6) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
TDD Column Spacing | 42 mm | 1.654 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y3,Y4 | Y3,Y4 | Y3,Y4 | Y1,Y2,Y5,Y6 | Y1,Y2,Y5,Y6 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
RF Port | 1-4 | 1-4 | 1-4 | 9-12 | 9-12 | 9-12 | 5-8,13-16 | 5-8,13-16 | 17-24 |
Gain, dBi | 15.6 | 16.2 | 16.4 | 15.5 | 17.3 | 18.3 | 17.1 | 17.9 | 15.8 |
Beamwidth, Horizontal, degrees | 62 | 56 | 53 | 64 | 68 | 59 | 68 | 61 | 83 |
Beamwidth, Vertical, degrees | 7.7 | 6.9 | 6.3 | 7 | 5.5 | 4.4 | 6.1 | 4.9 | 6.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 16 | 18 | 17 | 19 | 15 | 18 | 16 |
Front-to-Back Ratio at 180°, dB | 34 | 33 | 31 | 32 | 32 | 32 | 30 | 32 | 28 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | ||||||||
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 26 | 26 | 26 | 27 | 27 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 25 | 26 | 26 | 27 | 27 | 25 |
Isolation, Co-polarization, dB | 20 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 150 | 200 | 150 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 18.0 | ||||||||
Beamwidth, Horizontal, degrees | 65 | ||||||||
Beamwidth, Vertical, degrees | 6.3 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | ||||||||
USLS (First Lobe), dB | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.8 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 15 | ||||||||
Steered 30° Gain, dBi | 19.6 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.7 | ||||||||
Beamwidth, Horizontal, degrees | 31 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | ||||||||
Horizontal Sidelobe, dB | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 651.0 N @ 150 km/h (146.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 351.0 N @ 150 km/h (78.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,028.0 N @ 150 km/h (231.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 421.0 N @ 150 km/h (94.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 75 kg | 165.347 lb |
Weight, net | 53.8 kg | 118.609 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (6) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y3,Y4 | Y3,Y4 | Y3,Y4 | Y1,Y2,Y5,Y6 | Y1,Y2,Y5,Y6 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
RF Port | 1-4 | 1-4 | 1-4 | 9-12 | 9-12 | 9-12 | 5-8,13-16 | 5-8,13-16 | 17-24 |
Gain, dBi | 15.6 | 16.2 | 16.4 | 15.5 | 17.3 | 18.3 | 17.1 | 17.9 | 15.8 |
Beamwidth, Horizontal, degrees | 62 | 56 | 53 | 64 | 68 | 59 | 68 | 61 | 83 |
Beamwidth, Vertical, degrees | 7.7 | 6.9 | 6.3 | 7 | 5.5 | 4.4 | 6.1 | 4.9 | 6.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 16 | 18 | 17 | 19 | 15 | 18 | 16 |
Front-to-Back Ratio at 180°, dB | 34 | 33 | 31 | 32 | 32 | 32 | 30 | 32 | 28 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | ||||||||
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 26 | 26 | 26 | 27 | 27 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 25 | 26 | 26 | 27 | 27 | 25 |
Isolation, Co-polarization, dB | 20 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 150 | 200 | 150 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 18.0 | ||||||||
Beamwidth, Horizontal, degrees | 65 | ||||||||
Beamwidth, Vertical, degrees | 6.3 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | ||||||||
USLS (First Lobe), dB | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.8 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 15 | ||||||||
Steered 30° Gain, dBi | 19.6 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.7 | ||||||||
Beamwidth, Horizontal, degrees | 31 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | ||||||||
Horizontal Sidelobe, dB | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 651.0 N @ 150 km/h (146.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 351.0 N @ 150 km/h (78.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,028.0 N @ 150 km/h (231.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 421.0 N @ 150 km/h (94.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 75 kg | 165.347 lb |
Weight, net | 53.8 kg | 118.609 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse