RRZZVV-65D-R6NV3
12-port sector antenna, 4x 694-960,4x 1427–2690 and 4x 1695- 2690 MHz, 65° HPBW, 6x RET
Features and Benefits
- Innovative aerodynamic shape optimized for reduced wind loading in every direction
- Reduces the amount of aluminum used to minimize CO2 release
- GREEN and High Gain Antenna Solution
- High radiation and pattern efficiency for improved coverage area, capacity or reduced power consumption for a given area
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
Net Weight, antenna only | 46 kg | 101.413 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
BASTA Version, electrical | BASTA v11 |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y1,Y4 | Y1,Y4 | Y1,Y4 | Y1,Y4 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 |
Beamwidth, Horizontal, degrees | 71 | 61 | 59 | 69 | 62 | 63 | 59 | 58 | 66 | 64 | 63 | 63 |
Beamwidth, Vertical, degrees | 7.5 | 6.8 | 6.4 | 7.2 | 5.8 | 5.3 | 4.3 | 4 | 6.1 | 5.4 | 4.7 | 4.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 18 | 18 | 17 | 17 | 17 | 15 | 16 | 16 | 17 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 30 | 31 | 30 | 30 | 30 | 31 | 32 | 34 | 26 | 30 | 30 | 34 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 21 | 20 | 22 | 23 | 26 | 26 | 26 | 22 | 24 | 26 | 26 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.5 | 16.3 | 16.6 | 15.7 | 17.6 | 18.2 | 19.2 | 19.2 | 17.3 | 18.3 | 18.8 | 18.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.4 | ±0.5 | ±0.7 | ±0.5 | ±0.6 | ±0.4 | ±1 | ±0.5 | ±0.4 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±7 | ±8 | ±6 | ±7 | ±7 | ±6 | ±6 | ±5 | ±8 | ±4 | ±4 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 | ±0.4 | ±0.3 | ±0.5 | ±0.5 | ±0.3 | ±0.1 | ±0.7 | ±0.4 | ±0.4 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 14 | 14 | 15 | 15 | 16 | 15 | 14 | 13 | 16 | 15 | 15 | 16 |
CPR at Boresight, dB | 19 | 20 | 16 | 17 | 21 | 18 | 22 | 22 | 21 | 21 | 21 | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 680.0 N @ 150 km/h (152.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 347.0 N @ 150 km/h (78.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,020.0 N @ 150 km/h (229.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 434.0 N @ 150 km/h (97.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 529 mm | 20.827 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 59.5 kg | 131.175 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
Net Weight, antenna only | 46 kg | 101.413 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
BASTA Version, electrical | BASTA v11 |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y1,Y4 | Y1,Y4 | Y1,Y4 | Y1,Y4 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 |
Beamwidth, Horizontal, degrees | 71 | 61 | 59 | 69 | 62 | 63 | 59 | 58 | 66 | 64 | 63 | 63 |
Beamwidth, Vertical, degrees | 7.5 | 6.8 | 6.4 | 7.2 | 5.8 | 5.3 | 4.3 | 4 | 6.1 | 5.4 | 4.7 | 4.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 18 | 18 | 17 | 17 | 17 | 15 | 16 | 16 | 17 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 30 | 31 | 30 | 30 | 30 | 31 | 32 | 34 | 26 | 30 | 30 | 34 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 21 | 20 | 22 | 23 | 26 | 26 | 26 | 22 | 24 | 26 | 26 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.5 | 16.3 | 16.6 | 15.7 | 17.6 | 18.2 | 19.2 | 19.2 | 17.3 | 18.3 | 18.8 | 18.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.4 | ±0.5 | ±0.7 | ±0.5 | ±0.6 | ±0.4 | ±1 | ±0.5 | ±0.4 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±7 | ±8 | ±6 | ±7 | ±7 | ±6 | ±6 | ±5 | ±8 | ±4 | ±4 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 | ±0.4 | ±0.3 | ±0.5 | ±0.5 | ±0.3 | ±0.1 | ±0.7 | ±0.4 | ±0.4 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 14 | 14 | 15 | 15 | 16 | 15 | 14 | 13 | 16 | 15 | 15 | 16 |
CPR at Boresight, dB | 19 | 20 | 16 | 17 | 21 | 18 | 22 | 22 | 21 | 21 | 21 | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 680.0 N @ 150 km/h (152.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 347.0 N @ 150 km/h (78.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,020.0 N @ 150 km/h (229.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 434.0 N @ 150 km/h (97.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 529 mm | 20.827 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 59.5 kg | 131.175 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Assembly Drawing
Product Compliance Documentation
Product Information
Other Ways to Browse