RRZZVVQ4Q4-65DR8
28-port sector antenna,4 x 694-960 MHz (R1,R2), 4 x 1695-2690 MHz (Y1,Y4) and 4 x 1427-2690 MHz (Y2,Y3) , 65° HPBW, 16 x 2300-3800 MHz (P1,P2), 90° HPBW, 8 x RET
Features and Benefits
- Eight internal RETs control the antenna arrays
- Two broadband beamforming arrays for 2300-3800 MHz, each with a calibration port
- Q4 array uses M-LOC cluster connectors
- New aerodynamic endcaps for wind load optimization
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 28 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 56.5 kg | 124.561 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 2300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,600 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y4 | Y1,Y4 | Y1,Y4 | Y1,Y4 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | P1,P2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 13-28 | 13-28 | 13-28 | 13-28 |
Gain at Mid Tilt, dBi | 15.8 | 16.1 | 16.1 | 16.7 | 17.8 | 18.2 | 18.3 | 15.5 | 17.0 | 17.9 | 18.2 | 18.2 | 14.2 | 15.0 | 15.6 | 15.8 |
Beamwidth, Horizontal, degrees | 68 | 62 | 63 | 71 | 61 | 57 | 57 | 78 | 66 | 60 | 60 | 58 | 90 | 92 | 73 | 63 |
Beamwidth, Vertical, degrees | 8.7 | 7.9 | 7.4 | 6.2 | 5.5 | 4.9 | 4.6 | 7.9 | 6.4 | 5.7 | 5 | 4.7 | 6.2 | 5.7 | 5.4 | 5.4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 20 | 19 | 17 | 18 | 20 | 20 | 17 | 17 | 17 | 18 | 19 | 11 | 13 | 12 | 13 |
Front-to-Back Ratio at 180°, dB | 30 | 28 | 27 | 33 | 32 | 32 | 32 | 34 | 36 | 36 | 30 | 30 | 27 | 29 | 27 | 27 |
Coupling level, Amp, Antenna port to Cal port, dB | -26 | -26 | -26 | -26 | ||||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | ±2 | ||||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | 0.9 | 0.9 | ||||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | 7 | 7 | ||||||||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 23 | 23 | 23 | 23 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 18 | 18 | 18 | 18 | ||||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -140 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 | 250 | 250 | 250 | 200 | 200 | 75 | 75 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 17.1 | 18.0 | 16.9 | 17.0 | ||||||||||||
Beamwidth, Horizontal at 3 dB, degrees | 65 | 65 | 65 | 65 | ||||||||||||
Beamwidth, Horizontal at 10 dB, degrees | 117 | 110 | 115 | 114 | ||||||||||||
Beamwidth, Vertical, degrees | 6.1 | 5.7 | 5.4 | 5.4 | ||||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 25 | 22 | 23 | ||||||||||||
USLS (First Lobe), dB | 12 | 15 | 15 | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 19.7 | 20.5 | 21.2 | 21.3 | ||||||||||||
Steered 0° Beamwidth, Horizontal, degrees | 27 | 25 | 19 | 18 | ||||||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 27 | 28 | 27 | 28 | ||||||||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 13 | 11 | 11 | ||||||||||||
Steered 30° Gain, dBi | 18.8 | 19.8 | 19.4 | 19.3 | ||||||||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | 28 | 22 | 19 | ||||||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 24 | 26 | 24 | 24 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 18.6 | 19.5 | ||||||||||||||
Beamwidth, Horizontal, degrees | 33 | 31 | ||||||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 27 | ||||||||||||||
Horizontal Sidelobe, dB | 17 | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 944.0 N @ 150 km/h (212.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 292.0 N @ 150 km/h (65.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,130.0 N @ 150 km/h (254.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 650.0 N @ 150 km/h (146.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 78 kg | 171.960 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 28 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 56.5 kg | 124.561 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 2300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,600 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y4 | Y1,Y4 | Y1,Y4 | Y1,Y4 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | P1,P2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 13-28 | 13-28 | 13-28 | 13-28 |
Gain at Mid Tilt, dBi | 15.8 | 16.1 | 16.1 | 16.7 | 17.8 | 18.2 | 18.3 | 15.5 | 17.0 | 17.9 | 18.2 | 18.2 | 14.2 | 15.0 | 15.6 | 15.8 |
Beamwidth, Horizontal, degrees | 68 | 62 | 63 | 71 | 61 | 57 | 57 | 78 | 66 | 60 | 60 | 58 | 90 | 92 | 73 | 63 |
Beamwidth, Vertical, degrees | 8.7 | 7.9 | 7.4 | 6.2 | 5.5 | 4.9 | 4.6 | 7.9 | 6.4 | 5.7 | 5 | 4.7 | 6.2 | 5.7 | 5.4 | 5.4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 20 | 19 | 17 | 18 | 20 | 20 | 17 | 17 | 17 | 18 | 19 | 11 | 13 | 12 | 13 |
Front-to-Back Ratio at 180°, dB | 30 | 28 | 27 | 33 | 32 | 32 | 32 | 34 | 36 | 36 | 30 | 30 | 27 | 29 | 27 | 27 |
Coupling level, Amp, Antenna port to Cal port, dB | -26 | -26 | -26 | -26 | ||||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | ±2 | ||||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | 0.9 | 0.9 | ||||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | 7 | 7 | ||||||||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 23 | 23 | 23 | 23 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 18 | 18 | 18 | 18 | ||||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -140 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 | 250 | 250 | 250 | 200 | 200 | 75 | 75 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 17.1 | 18.0 | 16.9 | 17.0 | ||||||||||||
Beamwidth, Horizontal at 3 dB, degrees | 65 | 65 | 65 | 65 | ||||||||||||
Beamwidth, Horizontal at 10 dB, degrees | 117 | 110 | 115 | 114 | ||||||||||||
Beamwidth, Vertical, degrees | 6.1 | 5.7 | 5.4 | 5.4 | ||||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 25 | 22 | 23 | ||||||||||||
USLS (First Lobe), dB | 12 | 15 | 15 | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 19.7 | 20.5 | 21.2 | 21.3 | ||||||||||||
Steered 0° Beamwidth, Horizontal, degrees | 27 | 25 | 19 | 18 | ||||||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 27 | 28 | 27 | 28 | ||||||||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 13 | 11 | 11 | ||||||||||||
Steered 30° Gain, dBi | 18.8 | 19.8 | 19.4 | 19.3 | ||||||||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | 28 | 22 | 19 | ||||||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 24 | 26 | 24 | 24 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 18.6 | 19.5 | ||||||||||||||
Beamwidth, Horizontal, degrees | 33 | 31 | ||||||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 27 | ||||||||||||||
Horizontal Sidelobe, dB | 17 | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 944.0 N @ 150 km/h (212.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 292.0 N @ 150 km/h (65.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,130.0 N @ 150 km/h (254.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 650.0 N @ 150 km/h (146.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 78 kg | 171.960 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse