Warning Icon
This product was discontinued on: March 31, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • RV4-65D-R5-V6
    10-port sector antenna, 2x 694–960 and 8x 1695–2690 MHz, 65° HPBW, 5x RET

RV4-65D-R5-V10

10-port sector antenna, 2x 694–960 and 8x 1695–2690 MHz, 65° HPBW, 5x RET with tilt indicators

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.78 in
Depth 208 mm | 8.189 in
Length 2688 mm | 105.827 in
Net Weight, without mounting kit 31.2 kg | 68.784 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 800 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1695–1880 1920–2200 2300–2500 2500–2690
Gain, dBi 16.3 16.7 16.9 16.9 17.5 17.6 17.1
Beamwidth, Horizontal, degrees 70 68 67 62 61 61 62
Beamwidth, Vertical, degrees 8.2 7.4 6.8 7.4 6.4 5.6 5.2
Beam Tilt, degrees 0–10 0–10 0–10 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 18 24 19 16 17 16 17
Front-to-Back Ratio at 180°, dB 26 30 32 33 38 35 32
Isolation, Cross Polarization, dB 28 28 28 25 25 25 25
Isolation, Inter-band, dB 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 250 250 250 200 200 200 200

Mechanical Specifications

Mechanical Tilt Range 0°–12°
Wind Loading @ Velocity, frontal 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 460 mm | 18.11 in
Depth, packed 350 mm | 13.780 in
Length, packed 2830 mm | 111.417 in
Weight, gross 44.6 kg | 98.326 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.78 in
Depth 208 mm | 8.189 in
Length 2688 mm | 105.827 in
Net Weight, without mounting kit 31.2 kg | 68.784 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 800 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1695–1880 1920–2200 2300–2500 2500–2690
Gain, dBi 16.3 16.7 16.9 16.9 17.5 17.6 17.1
Beamwidth, Horizontal, degrees 70 68 67 62 61 61 62
Beamwidth, Vertical, degrees 8.2 7.4 6.8 7.4 6.4 5.6 5.2
Beam Tilt, degrees 0–10 0–10 0–10 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 18 24 19 16 17 16 17
Front-to-Back Ratio at 180°, dB 26 30 32 33 38 35 32
Isolation, Cross Polarization, dB 28 28 28 25 25 25 25
Isolation, Inter-band, dB 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 250 250 250 200 200 200 200

Mechanical Specifications

Mechanical Tilt Range 0°–12°
Wind Loading @ Velocity, frontal 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 460 mm | 18.11 in
Depth, packed 350 mm | 13.780 in
Length, packed 2830 mm | 111.417 in
Weight, gross 44.6 kg | 98.326 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system