T4-90B-R1-V4
8-Port Beamforming Antenna, 2300–2690 MHz, 1xRET
Features and Benefits
- For use in beamforming systems for 2300-2690 MHz with calibration ports
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Single band |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 407 mm | 16.024 in |
Depth | 120 mm | 4.724 in |
Length | 1829 mm | 72.008 in |
Net Weight, without mounting kit | 23.3 kg | 51.368 lb |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2300 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Beam Tilt, degrees | 0–8 | 0–8 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 |
Isolation, Cross Polarization, dB | 25 | 25 |
Isolation, Co-polarization, dB | 20 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Gain, dBi | 17.6 | 17.6 |
Beamwidth, Vertical, degrees | 4.2 | 4.0 |
CPR at Boresight, dB | 18 | 17 |
CPR at Sector, dB | 16 | 11 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 22 |
USLS (First Lobe), dB | 22 | 22 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Gain, dBi | 24.0 | 24.1 |
Beamwidth, Horizontal at 10 dB, degrees | 145 | 123 |
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 29 |
USLS (First Lobe), dB | 25 | 27 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Steered 13° Gain, dBi | 24.0 | 24.1 |
Steered 13° Gain Tolerance, dBi | ±0.2 | ±0.4 |
Steered 13° Beamwidth, Horizontal, degrees | 20 | 18 |
Steered 13° CPR at Beampeak, dB | 18 | 17 |
Steered 13° Front-to-Back Total Power at 180° ± 30°, dB | 33 | 32 |
Steered 13° Horizontal Sidelobe, dB | 18 | 19 |
Steered 13° USLS (First Lobe), dB | 24 | 28 |
Steered 42° Gain, dBi | 22.0 | 22.0 |
Steered 42° Gain Tolerance, dBi | ±0.3 | ±0.5 |
Steered 42° Beamwidth, Horizontal, degrees | 26 | 22 |
Steered 42° CPR at Beampeak, dB | 18 | 14 |
Steered 42° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 |
Steered 42° Horizontal Sidelobe, dB | 14 | 14 |
Steered 42° USLS (First Lobe), dB | 22 | 22 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,063.0 N @ 150 km/h (239.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 158.0 N @ 150 km/h (35.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,063.0 N @ 150 km/h (239.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 545 mm | 21.457 in |
Depth, packed | 302 mm | 11.890 in |
Length, packed | 1961 mm | 77.205 in |
Weight, gross | 34 kg | 74.957 lb |
Regulatory Compliance/Certifications
Agency | Classification |
AISG | Compliant |
General Specifications
Antenna Type | Sector and beamforming |
Band | Single band |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 407 mm | 16.024 in |
Depth | 120 mm | 4.724 in |
Length | 1829 mm | 72.008 in |
Net Weight, without mounting kit | 23.3 kg | 51.368 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2300 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Beam Tilt, degrees | 0–8 | 0–8 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 |
Isolation, Cross Polarization, dB | 25 | 25 |
Isolation, Co-polarization, dB | 20 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Gain, dBi | 17.6 | 17.6 |
Beamwidth, Vertical, degrees | 4.2 | 4.0 |
CPR at Boresight, dB | 18 | 17 |
CPR at Sector, dB | 16 | 11 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 22 |
USLS (First Lobe), dB | 22 | 22 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Gain, dBi | 24.0 | 24.1 |
Beamwidth, Horizontal at 10 dB, degrees | 145 | 123 |
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 29 |
USLS (First Lobe), dB | 25 | 27 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Steered 13° Gain, dBi | 24.0 | 24.1 |
Steered 13° Gain Tolerance, dBi | ±0.2 | ±0.4 |
Steered 13° Beamwidth, Horizontal, degrees | 20 | 18 |
Steered 13° CPR at Beampeak, dB | 18 | 17 |
Steered 13° Front-to-Back Total Power at 180° ± 30°, dB | 33 | 32 |
Steered 13° Horizontal Sidelobe, dB | 18 | 19 |
Steered 13° USLS (First Lobe), dB | 24 | 28 |
Steered 42° Gain, dBi | 22.0 | 22.0 |
Steered 42° Gain Tolerance, dBi | ±0.3 | ±0.5 |
Steered 42° Beamwidth, Horizontal, degrees | 26 | 22 |
Steered 42° CPR at Beampeak, dB | 18 | 14 |
Steered 42° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 |
Steered 42° Horizontal Sidelobe, dB | 14 | 14 |
Steered 42° USLS (First Lobe), dB | 22 | 22 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,063.0 N @ 150 km/h (239.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 158.0 N @ 150 km/h (35.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,063.0 N @ 150 km/h (239.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 545 mm | 21.457 in |
Depth, packed | 302 mm | 11.890 in |
Length, packed | 1961 mm | 77.205 in |
Weight, gross | 34 kg | 74.957 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
AISG | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse