VS-65T-FVB
4-port small cell antenna, 2x 1695–2690 MHz, 2x 3300–3800 MHz, 65° HPBW, fixed electrical tilt
Features and Benefits
- Designed for strand mounting with OEM equipment
- 4.3-10 connectors on back
- In cases where the antenna is to be mounted on a customer supplied pole (40-95mm diameter), Qty1 Mounting Kit Part No. BSAMNT-S should be purchased separately
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA+PC, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Rear |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 2 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 44 mm | 1.732 in |
Length | 200 mm | 7.874 in |
Net Weight, antenna only | 0.72 kg | 1.587 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 200 W |
Electrical Specifications
Y1 | Y1 | Y1 | Y1 | P1 | P1 | |
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 | 3300–3600 | 3600–3800 |
RF Port | 1,2 | 1,2 | 1,2 | 1,2 | 3,4 | 3,4 |
Gain, dBi | 10.6 | 11.0 | 11.5 | 12.2 | 12.4 | 12.8 |
Beamwidth, Horizontal, degrees | 72 | 73 | 69 | 64 | 66 | 62 |
Beamwidth, Vertical, degrees | 42 | 37.6 | 32.4 | 29.6 | 27.9 | 25.5 |
Beam Tilt, degrees | 4 | 4 | 4 | 4 | 6 | 6 |
USLS (First Lobe), dB | 17 | 14 | 12 | 11 | 17 | 16 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 26 | 29 | 32 | 32 | 30 | 27 |
Isolation, Cross Polarization, dB | 22 | 22 | 22 | 22 | 22 | 22 |
Isolation, Inter-band, dB | 22 | 22 | 22 | 22 | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 | 50 | 50 |
Packaging and Weights
Width, packed | 230 mm | 9.055 in |
Depth, packed | 93 mm | 3.661 in |
Length, packed | 230 mm | 9.055 in |
Weight, gross | 0.83 kg | 1.830 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA+PC, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Rear |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 2 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 44 mm | 1.732 in |
Length | 200 mm | 7.874 in |
Net Weight, antenna only | 0.72 kg | 1.587 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 200 W |
Electrical Specifications
Y1 | Y1 | Y1 | Y1 | P1 | P1 | |
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 | 3300–3600 | 3600–3800 |
RF Port | 1,2 | 1,2 | 1,2 | 1,2 | 3,4 | 3,4 |
Gain, dBi | 10.6 | 11.0 | 11.5 | 12.2 | 12.4 | 12.8 |
Beamwidth, Horizontal, degrees | 72 | 73 | 69 | 64 | 66 | 62 |
Beamwidth, Vertical, degrees | 42 | 37.6 | 32.4 | 29.6 | 27.9 | 25.5 |
Beam Tilt, degrees | 4 | 4 | 4 | 4 | 6 | 6 |
USLS (First Lobe), dB | 17 | 14 | 12 | 11 | 17 | 16 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 26 | 29 | 32 | 32 | 30 | 27 |
Isolation, Cross Polarization, dB | 22 | 22 | 22 | 22 | 22 | 22 |
Isolation, Inter-band, dB | 22 | 22 | 22 | 22 | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 | 50 | 50 |
Packaging and Weights
Width, packed | 230 mm | 9.055 in |
Depth, packed | 93 mm | 3.661 in |
Length, packed | 230 mm | 9.055 in |
Weight, gross | 0.83 kg | 1.830 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse