800TREEKIT
AcCELLerator™ Antenna Concealment Mounting Kit for 4 in (101.6 mm) OD round members. Optional kit for mounting multiple wide panel antennas to a single pole or stand. Order one kit for each antenna.
Specifications
Specifications
Product Classification
Product Type | Pole mount kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 101.6 mm | 4 in |
Compatible Diameter, minimum | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 3.7 kg | 8.157 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pole mount kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 101.6 mm | 4 in |
Compatible Diameter, minimum | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 3.7 kg | 8.157 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse