T-045-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Specifications
Product Classification
Product Type | Adjustable tilt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Length, maximum | 1200 mm | 47.244 in |
Compatible Length, minimum | 850 mm | 33.465 in |
Compatible Diameter, maximum | 115 mm | 4.528 in |
Compatible Diameter, minimum | 60 mm | 2.362 in |
Antenna-to-Pipe Distance | 85 mm | 3.346 in |
Bracket-to-Bracket Distance | 761 mm | 29.961 in |
Weight, net | 6 kg | 13.228 lb |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Mechanical Tilt | 0°–10° |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adjustable tilt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Length, maximum | 1200 mm | 47.244 in |
Compatible Length, minimum | 850 mm | 33.465 in |
Compatible Diameter, maximum | 115 mm | 4.528 in |
Compatible Diameter, minimum | 60 mm | 2.362 in |
Antenna-to-Pipe Distance | 85 mm | 3.346 in |
Bracket-to-Bracket Distance | 761 mm | 29.961 in |
Weight, net | 6 kg | 13.228 lb |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Mechanical Tilt | 0°–10° |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse