Warning Icon
This product was discontinued on: May 1, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • HX6-13W-3WH
    1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 12.200 – 13.250 GHz, white, UBR120 flange

HX6-13W-3GR

Base Product: HX6-13W

1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 12.200 – 13.250 GHz, grey, UBR120 flange

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type HX - ValuLine® High Performance, High XPD Antenna, dual-polarized
Polarization Dual
Antenna Input UBR120
Antenna Color Gray
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Fabric
Side Struts, Included 1
Side Struts, Optional 1

Dimensions

Diameter, nominal 1.8 m | 6 ft

Electrical Specifications

Operating Frequency Band 12.200 – 13.250 GHz
Gain, Low Band 44.8 dBi
Gain, Mid Band 45.1 dBi
Gain, Top Band 45.6 dBi
Boresite Cross Polarization Discrimination (XPD) 33 dB
Front-to-Back Ratio 76 dB
Beamwidth, Horizontal 0.9 °
Beamwidth, Vertical 0.9 °
Return Loss 26 dB
VSWR 1.1
Radiation Pattern Envelope Reference (RPE) 7381
Electrical Compliance ACMA FX03_13a | ETSI 302 217 Class 3 | US FCC Part 122A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm–120 mm | 4.5 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 200 km/h | 124.274 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 6960 N | 1564.671 lbf
Angle α for MT Max -130 °
Side Force (FS) 1566 N | 352.051 lbf
Twisting Moment (MT) 3923 N-m | 34721.476 in lb
Force on Inboard Strut Side 4075 N | 916.097 lbf
Zcg without Ice 363 mm | 14.291 in
Zcg with 1/2 in (12 mm) Radial Ice 541 mm | 21.299 in
Weight with 1/2 in (12 mm) Radial Ice 237 kg | 522.495 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Height, packed 2110 mm | 83.071 in
Width, packed 450 mm | 17.717 in
Length, packed 1900 mm | 74.803 in
Packaging Type Standard pack
Volume 1.8 m³ | 63.566 ft³
Weight, gross 126 kg | 277.782 lb
Weight, net 75 kg | 165.346 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type HX - ValuLine® High Performance, High XPD Antenna, dual-polarized
Polarization Dual
Antenna Input UBR120
Antenna Color Gray
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Fabric
Side Struts, Included 1
Side Struts, Optional 1

Dimensions

Diameter, nominal 1.8 m | 6 ft

Electrical Specifications

Operating Frequency Band 12.200 – 13.250 GHz
Gain, Low Band 44.8 dBi
Gain, Mid Band 45.1 dBi
Gain, Top Band 45.6 dBi
Boresite Cross Polarization Discrimination (XPD) 33 dB
Front-to-Back Ratio 76 dB
Beamwidth, Horizontal 0.9 °
Beamwidth, Vertical 0.9 °
Return Loss 26 dB
VSWR 1.1
Radiation Pattern Envelope Reference (RPE) 7381
Electrical Compliance ACMA FX03_13a | ETSI 302 217 Class 3 | US FCC Part 122A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm–120 mm | 4.5 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 200 km/h | 124.274 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 6960 N | 1564.671 lbf
Angle α for MT Max -130 °
Side Force (FS) 1566 N | 352.051 lbf
Twisting Moment (MT) 3923 N-m | 34721.476 in lb
Force on Inboard Strut Side 4075 N | 916.097 lbf
Zcg without Ice 363 mm | 14.291 in
Zcg with 1/2 in (12 mm) Radial Ice 541 mm | 21.299 in
Weight with 1/2 in (12 mm) Radial Ice 237 kg | 522.495 lb

Packaging and Weights

Height, packed 2110 mm | 83.071 in
Width, packed 450 mm | 17.717 in
Length, packed 1900 mm | 74.803 in
Packaging Type Standard pack
Volume 1.8 m³ | 63.566 ft³
Weight, gross 126 kg | 277.782 lb
Weight, net 75 kg | 165.346 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system