VHLP2-8018-DET/A
Base Product: VHLP2-8018/A
0.6 m | 2 ft ValuLine® High Performance Low Profile Antenna, dual band, single polarised 71.000 – 86.000 GHz and single polarised 17.700 - 19.700 GHz, OEM custom flange
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, dual band |
Polarization | Single 80 GHz, Single 18 GHz |
Antenna Input | OEM specific |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Composite Broadband |
Flash Included | No |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.6 m | 2 ft |
Electrical Specifications
Operating Frequency Band | 71.000 – 86.000 GHz |
Gain, Low Band | 49 dBi |
Gain, Mid Band | 50 dBi |
Gain, Top Band | 51 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 68 dB |
Beamwidth, Horizontal | 0.5 ° |
Beamwidth, Vertical | 0.5 ° |
Return Loss | 15 dB |
VSWR | 1.4 |
Radiation Pattern Envelope Reference (RPE) | 7444A |
Electrical Compliance | Brazil Anatel Class 3 | Canada SRSP 371.0 Part A | ETSI 302 217 Class 3 | US FCC Part 101.115 |
Electrical Specifications, Band 2
Operating Frequency Band | 17.700 – 19.700 GHz |
Gain, Low Band | 37.6 dBi |
Gain, Mid Band | 38.1 dBi |
Gain, Top Band | 38.7 dBi |
Beamwidth, Horizontal | 2.1 ° |
Beamwidth, Vertical | 2.1 ° |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Electrical Compliance | Australia ACMA A | Brazil Anatel Class 3 | Canada SRSP 317.8 A | ETSI 302 217 Class 3 | US FCC Part 101A |
Front-to-Back Ratio | 70 dB |
Radiation Pattern Envelope Reference (RPE) | 7443A |
Return Loss | 15 dB |
VSWR | 1.43 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 50 mm–120 mm | 2.0 in–4.7 in |
Fine Azimuth Adjustment Range | ±8° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed at 23 GHz, operational | 180 km/h | 111.847 mph |
Wind Speed at 80 GHz, operational | 144 km/h | 89.477 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Antenna Dimensions and Mounting Information
Click on image to enlarge. |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 1693 N | 380.602 lbf |
Side Force (FS) | 814 N | 182.995 lbf |
Twisting Moment (MT) | 756 N-m | 6691.164 in lb |
Zcg without Ice | 8 mm | 0.315 in |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Height, packed | 600 mm | 23.622 in |
Packaging Type | Standard pack |
Volume | 0.33 m³ | 11.654 ft³ |
Weight, gross | 23 kg | 50.706 lb |
Weight, net | 17 kg | 37.479 lb |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, dual band |
Polarization | Single 80 GHz, Single 18 GHz |
Antenna Input | OEM specific |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Composite Broadband |
Flash Included | No |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.6 m | 2 ft |
Electrical Specifications
Operating Frequency Band | 71.000 – 86.000 GHz |
Gain, Low Band | 49 dBi |
Gain, Mid Band | 50 dBi |
Gain, Top Band | 51 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 68 dB |
Beamwidth, Horizontal | 0.5 ° |
Beamwidth, Vertical | 0.5 ° |
Return Loss | 15 dB |
VSWR | 1.4 |
Radiation Pattern Envelope Reference (RPE) | 7444A |
Electrical Compliance | Brazil Anatel Class 3 | Canada SRSP 371.0 Part A | ETSI 302 217 Class 3 | US FCC Part 101.115 |
Electrical Specifications, Band 2
Operating Frequency Band | 17.700 – 19.700 GHz |
Gain, Low Band | 37.6 dBi |
Gain, Mid Band | 38.1 dBi |
Gain, Top Band | 38.7 dBi |
Beamwidth, Horizontal | 2.1 ° |
Beamwidth, Vertical | 2.1 ° |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Electrical Compliance | Australia ACMA A | Brazil Anatel Class 3 | Canada SRSP 317.8 A | ETSI 302 217 Class 3 | US FCC Part 101A |
Front-to-Back Ratio | 70 dB |
Radiation Pattern Envelope Reference (RPE) | 7443A |
Return Loss | 15 dB |
VSWR | 1.43 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 50 mm–120 mm | 2.0 in–4.7 in |
Fine Azimuth Adjustment Range | ±8° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed at 23 GHz, operational | 180 km/h | 111.847 mph |
Wind Speed at 80 GHz, operational | 144 km/h | 89.477 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 1693 N | 380.602 lbf |
Side Force (FS) | 814 N | 182.995 lbf |
Twisting Moment (MT) | 756 N-m | 6691.164 in lb |
Zcg without Ice | 8 mm | 0.315 in |
Packaging and Weights
Height, packed | 600 mm | 23.622 in |
Packaging Type | Standard pack |
Volume | 0.33 m³ | 11.654 ft³ |
Weight, gross | 23 kg | 50.706 lb |
Weight, net | 17 kg | 37.479 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse