Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

55001-137

Base Product: WAVEGUIDE-PRESSURE-WINDOW

Pressure Window for WR137, 5.85–8.2 GHz, mates to CPR137G

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, pressure window

General Specifications

Component Pressure Window
Interface CPR137F
Mates to Interface CPR137G

Dimensions

Waveguide Size WR137 | WG14 | R70

Electrical Specifications

Operating Frequency Band 5.85 – 8.2 GHz
VSWR 1.0099999904632568

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Rectangular waveguide, pressure window

General Specifications

Component Pressure Window
Interface CPR137F
Mates to Interface CPR137G

Dimensions

Waveguide Size WR137 | WG14 | R70

Electrical Specifications

Operating Frequency Band 5.85 – 8.2 GHz
VSWR 1.0099999904632568

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification