F042BBS5
Base Product: WAVEGUIDE-FLEX-TWIST
FlexTwist® Flexible Twist for WR42, 17.7–26.5 GHz, with interface types UG-595/U and UG-595/U, 1200 mm
Specifications
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | UG-595/U |
Interface 2 | UG-595/U |
Dimensions
Length | 1200 mm | 47.244 in |
Waveguide Size | WR42 | WG20 | R220 |
Electrical Specifications
Attenuation | 2.62 dB/m | 0.799 dB/ft |
Average Power | 100 W |
Operating Frequency Band | 17.7 – 26.5 GHz |
Peak Power | 39 kW |
VSWR | 1.350000023841858 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 38 mm | 1.496 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 76 mm | 2.992 in |
Maximum Twist | 510 °/m | 155.448 °/ft |
Pressurization, maximum | 0.31 N/mm² | 45 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | UG-595/U |
Interface 2 | UG-595/U |
Dimensions
Length | 1200 mm | 47.244 in |
Waveguide Size | WR42 | WG20 | R220 |
Electrical Specifications
Attenuation | 2.62 dB/m | 0.799 dB/ft |
Average Power | 100 W |
Operating Frequency Band | 17.7 – 26.5 GHz |
Peak Power | 39 kW |
VSWR | 1.350000023841858 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 38 mm | 1.496 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 76 mm | 2.992 in |
Maximum Twist | 510 °/m | 155.448 °/ft |
Pressurization, maximum | 0.31 N/mm² | 45 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse