Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

PPE1232-CJMT-BK

Base Product: PPE

  • Available in:
  • EMEA
  • Latin America
  • North America

ProPatch® Economical Midsize Straight-Through Jacks, 1 RU, CJMT terminated, 2 x 32, black

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Video patch panel
Product Brand Pro Patch®
Product Series ProPatch

General Specifications

Application For use with WECO HD midsize video patch cords
Color Black
Growth Configuration Fully loaded
Interface, front CJMT jack
Interface, rear BNC female adapter
Mounting Rack, horizontally oriented
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 64
Wiring Straight through

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Electrical Specifications

Characteristic Impedance 75 ohm

Material Specifications

Finish Powder coated
Material Type Steel

Mechanical Specifications

Plug Insertion Force, maximum 7 N | 1.574 lbf
Plug Insertion Life, minimum 10000 times
Plug Retention Force, minimum 2 N | 0.45 lbf

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Relative Humidity Up to 95%, non-condensing
Environmental Standard MIL-STD-202
Flammability Rating UL 94 V-0

Packaging and Weights

Included Designation strips

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Video patch panel
Product Brand Pro Patch®
Product Series ProPatch

General Specifications

Application For use with WECO HD midsize video patch cords
Color Black
Growth Configuration Fully loaded
Interface, front CJMT jack
Interface, rear BNC female adapter
Mounting Rack, horizontally oriented
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 64
Wiring Straight through

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Electrical Specifications

Characteristic Impedance 75 ohm

Material Specifications

Finish Powder coated
Material Type Steel

Mechanical Specifications

Plug Insertion Force, maximum 7 N | 1.574 lbf
Plug Insertion Life, minimum 10000 times
Plug Retention Force, minimum 2 N | 0.45 lbf

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Relative Humidity Up to 95%, non-condensing
Environmental Standard MIL-STD-202
Flammability Rating UL 94 V-0

Packaging and Weights

Included Designation strips

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category