Products

résultats sur les 5607 trouvés
Affichage :
Comparer

Filtres

Featured
FACT-CHASSIS-ACCESSORIES
Base Product
FACT-CHASSIS-ACCESSORIES
FACT® ODF Fiber Chassis Accessories
FACT-CHASSIS-ACCESSORIES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: FACT®
  • Product Series: FACT
  • Product Type: Cable termination kit
FACT-CHASSIS-ACCESSORIES
  • Portfolio: CommScope®
  • Product Brand: FACT®
  • Product Series: FACT
  • Product Type: Cable termination kit
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
NG4-CABLED-MODULES
Base Product
NG4-CABLED-MODULES
NG4access® Cabled Modules available in all module sizes and fiber counts up to 864 fibers
NG4-CABLED-MODULES
  • Regional Availability: Latin America | North America
  • Product Brand: NG4access®
  • Product Series: LSX | NG4
  • Product Type: Fiber cabled module
  • Interface, front: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Interface, rear: LC/APC | LC/UPC | MPO | SC/APC | SC/UPC | Stub tail
NG4-CABLED-MODULES
  • Product Brand: NG4access®
  • Product Series: LSX | NG4
  • Product Type: Fiber cabled module
  • Interface, front: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Interface, rear: LC/APC | LC/UPC | MPO | SC/APC | SC/UPC | Stub tail
  • Regional Availability: Latin America | North America
Featured
NG4-MODULES
Base Product
NG4-MODULES
NG4access® MPO Module, singlemode
NG4-MODULES
  • Regional Availability: Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber module
NG4-MODULES
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber module
  • Regional Availability: Latin America | North America
Featured
NG4-MON-MODULES
Base Product
NG4-MON-MODULES
NG4access Monitoring Module
NG4-MON-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Government Requirements: Build America Buy America (BABA) compliant*
  • Product Type: Monitoring module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
NG4-MON-MODULES
  • Government Requirements: Build America Buy America (BABA) compliant*
  • Product Type: Monitoring module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
NG4-SPLICE-TRAYS
Base Product
NG4-SPLICE-TRAYS
NG4access® Splice Tray
NG4-SPLICE-TRAYS
  • Regional Availability: Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber splice tray
  • Splicing Type: Heat shrink | single fiber fusion | Mass fusion
NG4-SPLICE-TRAYS
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber splice tray
  • Splicing Type: Heat shrink | single fiber fusion | Mass fusion
  • Regional Availability: Latin America | North America
Featured
NG4-SPLTR-MODULES
Base Product
NG4-SPLTR-MODULES
NG4access Splitter Module
NG4-SPLTR-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Government Requirements: Build America Buy America (BABA) compliant*
  • Product Type: Splitter module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC
  • Interface, Output: LC/APC
NG4-SPLTR-MODULES
  • Government Requirements: Build America Buy America (BABA) compliant*
  • Product Type: Splitter module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC
  • Interface, Output: LC/APC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
NG4-WDM-MODULES
Base Product
NG4-WDM-MODULES
NG4access xWDM Module
NG4-WDM-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Government Requirements: Build America Buy America (BABA) compliant*
  • Product Series: FACT | NG4
  • Product Type: CWDM module | DWDM module
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
NG4-WDM-MODULES
  • Government Requirements: Build America Buy America (BABA) compliant*
  • Product Series: FACT | NG4
  • Product Type: CWDM module | DWDM module
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
PROPEL-ADAPTER-PACKS
Base Product
PROPEL-ADAPTER-PACKS
Four sizes of interchangeable Propel fiber pass-through adapter packs provide the breadth of capabilities for virtually any configuration.
PROPEL-ADAPTER-PACKS
  • Regional Availability: Asia | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber adapter pack
PROPEL-ADAPTER-PACKS
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber adapter pack
  • Regional Availability: Asia | EMEA | Latin America | North America
Featured
PROPEL-MODULES
Base Product
PROPEL-MODULES
Four sizes of interchangeable Propel fiber modules provide the breadth of capabilities for virtually any configuration.
PROPEL-MODULES
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber module
PROPEL-MODULES
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber module
Featured
PROPEL-PANELS
Base Product
PROPEL-PANELS
Propel Series Sliding Fiber Optic Panels for holding Propel modules, adapter packs and splice cassettes
PROPEL-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber patch panel
  • Rack Type: EIA 19 in
PROPEL-PANELS
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber patch panel
  • Rack Type: EIA 19 in
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
FACT-SPLITTER-CHASSIS
Base Product
FACT-SPLITTER-CHASSIS
FACT® Series Optical Splitter Chassis for FACT ODF
FACT-SPLITTER-CHASSIS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Fiber splitter chassis
  • Product Series: FACT
  • Interface, Input: LC/APC
  • Interface, Output: LC/APC
FACT-SPLITTER-CHASSIS
  • Product Type: Fiber splitter chassis
  • Product Series: FACT
  • Interface, Input: LC/APC
  • Interface, Output: LC/APC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
FIST-SPLICE-TRAYS
Base Product
FIST-SPLICE-TRAYS
FIST® Splice Sub-assembly kit with splice trays
FIST-SPLICE-TRAYS
  • Regional Availability: EMEA
  • Product Brand: FIST®
  • Product Series: FIST-SOSA2
  • Product Type: Fiber splice tray
  • Splice Tray Chip Type: ANT | Heat shrink | Micro heat shrink | Ribbon Heat Shrink
FIST-SPLICE-TRAYS
  • Product Brand: FIST®
  • Product Series: FIST-SOSA2
  • Product Type: Fiber splice tray
  • Splice Tray Chip Type: ANT | Heat shrink | Micro heat shrink | Ribbon Heat Shrink
  • Regional Availability: EMEA
high-speed-migration-hero1-400b
Migration haut débit

Préparez votre réseau à la migration haut débit

G2-fiber-panels-IG-114803-EN-hero500
Infographie

5 caractéristiques indispensables pour panneaux fibre optique

400 x 225 MMF-Home-MM
Fibre optique multimode
Le dossier d’information

Évolution des types de câbles de fibre optique utilisés dans l’entreprise, différences et avantages de la fibre optique OM3, OM4, OM5, multimode et monomode

scs-factfile-hero
Systèmes de câblage structuré
Le dossier d’information

Le bas niveau sur les systèmes de câblage structuré (SCS) qui sont omniprésents. Nous examinons leur histoire, leur application, leurs technologies et leur évolution prévue à l’avenir.

Trier par :

Filtres

  • Infographique : 5 caractéristiques indispensables pour panneaux fibre optique

    L’infographie décrit visuellement et brièvement les 5 fonctionnalités que tout gestionnaire réseau devrait prendre en compte lors de la planification de la mise en place de nouveaux panneaux fibre optique.
    Télécharger
  • Brochure : Système de brassage modulaire

    La gamme de solutions du système de brassage modulaire de CommScope est spécifiquement conçue pour répondre aux défis actuels et futurs de vos déploiements FTTx dynamiques haute densité.
    Télécharger
  • Guide de sélection : Panneaux fibre optique série FPX

    La série FPX de CommScope fournit une protection et une gestion de pointe des câbles à fibres optiques dans une empreinte modulaire.
    Télécharger
  • Guide de commande : Gamme de panneaux Rapid Fiber

    Le panneau fibre optique rapide sert de point de distribution clé entre l’équipement actif et le cadre de distribution optique principal, et offre aux fournisseurs de services des économies inégalées en termes de temps d’installation, de coûts de main-d’œuvre et de performances.
    Télécharger
  • Brochure : Standard Density Fiber Panels

    CommScope standard density (SD) fiber optic panels deliver high performance through modular and easy-to use pigtailed splicing cassettes.
    Télécharger
  • Brochure : Guide sur la solution à très faible perte

    La plateforme Migration haut débit de CommScope a une conception unique pour prendre en charge des débits supérieurs tout en réduisant les espaces requis et en augmentant l’agilité, le tout avec un investissement en capital inférieur.
    Télécharger

Trier par :

Filtres

  • Infographique : 5 caractéristiques indispensables pour panneaux fibre optique

    L’infographie décrit visuellement et brièvement les 5 fonctionnalités que tout gestionnaire réseau devrait prendre en compte lors de la planification de la mise en place de nouveaux panneaux fibre optique.
    Télécharger
  • Brochure : Système de brassage modulaire

    La gamme de solutions du système de brassage modulaire de CommScope est spécifiquement conçue pour répondre aux défis actuels et futurs de vos déploiements FTTx dynamiques haute densité.
    Télécharger
  • Guide de sélection : Panneaux fibre optique série FPX

    La série FPX de CommScope fournit une protection et une gestion de pointe des câbles à fibres optiques dans une empreinte modulaire.
    Télécharger
  • Guide de commande : Gamme de panneaux Rapid Fiber

    Le panneau fibre optique rapide sert de point de distribution clé entre l’équipement actif et le cadre de distribution optique principal, et offre aux fournisseurs de services des économies inégalées en termes de temps d’installation, de coûts de main-d’œuvre et de performances.
    Télécharger
  • Brochure : Standard Density Fiber Panels

    CommScope standard density (SD) fiber optic panels deliver high performance through modular and easy-to use pigtailed splicing cassettes.
    Télécharger
  • Brochure : Guide sur la solution à très faible perte

    La plateforme Migration haut débit de CommScope a une conception unique pour prendre en charge des débits supérieurs tout en réduisant les espaces requis et en augmentant l’agilité, le tout avec un investissement en capital inférieur.
    Télécharger