Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

300100115146 | NGFB-TB4QLUK0HK040

  • Available in:
  • EMEA
  • Latin America
  • North America

Next Generation Frame (NGF) Fiber Termination Block with IFC Cable, singlemode, 192 LC/UPC to Stub tail, left oriented, upward cable exit, black, 40 m

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber patch block, with IFC cable
Product Series NGFB

General Specifications

Functionality Patching
Application Used in NGF-style frames only
Body Style Left orientation
Cable Exit Location Upward
Cable Stub Type IFC, ribbon
Color Black
Color, front Black
Door Type, front Compression latch | Hinged
Growth Configuration Fully loaded
Interface, front LC
Interface Feature, front Standard
Interface, rear Stub tail
Rack Type NGF
Shelf Movement Fixed
Total Ports, quantity 192

Dimensions

Cable Stub Length 40 m | 131.234 ft

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 80%, non-condensing
Qualification Standards Telcordia GR-449-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber patch block, with IFC cable
Product Series NGFB

General Specifications

Functionality Patching
Application Used in NGF-style frames only
Body Style Left orientation
Cable Exit Location Upward
Cable Stub Type IFC, ribbon
Color Black
Color, front Black
Door Type, front Compression latch | Hinged
Growth Configuration Fully loaded
Interface, front LC
Interface Feature, front Standard
Interface, rear Stub tail
Rack Type NGF
Shelf Movement Fixed
Total Ports, quantity 192

Dimensions

Cable Stub Length 40 m | 131.234 ft

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 80%, non-condensing
Qualification Standards Telcordia GR-449-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance