Plateforme clients et partenaires COVID-19 CommScope Visiter
Produits
Résultats connexes
Plateforme clients et partenaires COVID-19 CommScope Visiter
Next Generation Frame (NGF) Fiber Termination Block with IFC Cable, singlemode, 96 SC/APC to Stub tail, left oriented, upward cable exit, putty white, 20 m
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block, with IFC cable |
Product Series | NGF |
Functionality | Patching |
Application | Used in NGF-style frames only |
Body Style | Left orientation |
Cable Exit Location | Upward |
Cable Stub Type | IFC |
Color | Putty white |
Color, front | Putty white |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Interface, front | SC |
Interface Feature, front | APC |
Interface, rear | Stub tail |
Rack Type | NGF |
Shelf Movement | Fixed |
Total Ports, quantity | 96 |
Height | 239.268 mm | 9.42 in |
Width | 153.416 mm | 6.04 in |
Depth | 434.34 mm | 17.1 in |
Cable Stub Length | 20 m | 65.617 ft |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 80%, non-condensing |
Qualification Standards | Telcordia GR-449-CORE |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block, with IFC cable |
Product Series | NGF |
Functionality | Patching |
Application | Used in NGF-style frames only |
Body Style | Left orientation |
Cable Exit Location | Upward |
Cable Stub Type | IFC |
Color | Putty white |
Color, front | Putty white |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Interface, front | SC |
Interface Feature, front | APC |
Interface, rear | Stub tail |
Rack Type | NGF |
Shelf Movement | Fixed |
Total Ports, quantity | 96 |
Height | 239.268 mm | 9.42 in |
Width | 153.416 mm | 6.04 in |
Depth | 434.34 mm | 17.1 in |
Cable Stub Length | 20 m | 65.617 ft |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 80%, non-condensing |
Qualification Standards | Telcordia GR-449-CORE |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |