Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

NGFB-TB5SLUK0BEXXX

Base Product: NGFB-TB

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America

Next Generation Frame (NGF) Fiber Termination Block with IFC Cable, Dual Rated, Rollable Ribbon singlemode 200u, 288 LC/UPC to Stub tail, left oriented, upward cable exit, black

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
1-100 meters. For additional length options, contact your CommScope representative.
Specifications

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Product Type Fiber patch block, with IFC cable
Product Series NGFB

General Specifications

Functionality Patching
Application Used with NGF-style frames only
Body Style Left orientation
Cable Exit Location Upward
Cable Stub Type IFC
Color Black
Door Type, front Compression latch | Hinged
Growth Configuration Fully loaded
Interface Feature Standard
Interface Feature, front LC/UPC
Interface Feature, rear Stub
Rack Type NGF
Shelf Movement Sliding
Total Ports, quantity 288

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2 | OS2

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 80%, non-condensing
Qualification Standards Telcordia GR-449-CORE

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Product Type Fiber patch block, with IFC cable
Product Series NGFB

General Specifications

Functionality Patching
Application Used with NGF-style frames only
Body Style Left orientation
Cable Exit Location Upward
Cable Stub Type IFC
Color Black
Door Type, front Compression latch | Hinged
Growth Configuration Fully loaded
Interface Feature Standard
Interface Feature, front LC/UPC
Interface Feature, rear Stub
Rack Type NGF
Shelf Movement Sliding
Total Ports, quantity 288

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2 | OS2

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 80%, non-condensing
Qualification Standards Telcordia GR-449-CORE

Packaging and Weights

Packaging quantity 1
Other Ways to Browse

Browse by Category

Browse by Category