OMX® Block, 72 LSH ports, right sided, IFC cable 50 m
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber patch block, with IFC cable |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Functionality | Patching |
Application | Used in OMX-style frames only |
Body Style | Right orientation |
Cable Exit Location | Upward |
Cable Type | IFC - Stranded |
Color | Gray |
Color, front | Gray |
Growth Configuration | Fully loaded |
Interface, front | LSH/APC |
Interface, rear | Stub tail |
Rack Type | OMX |
Shelf Movement | Hinged |
Total Ports, quantity | 72 |
Dimensions
Cable Length | 50 m |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber patch block, with IFC cable |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Functionality | Patching |
Application | Used in OMX-style frames only |
Body Style | Right orientation |
Cable Exit Location | Upward |
Cable Type | IFC - Stranded |
Color | Gray |
Color, front | Gray |
Growth Configuration | Fully loaded |
Interface, front | LSH/APC |
Interface, rear | Stub tail |
Rack Type | OMX |
Shelf Movement | Hinged |
Total Ports, quantity | 72 |
Dimensions
Cable Length | 50 m |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse