Warning Icon
This product was discontinued on: August 1, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

64271017-01 | 6427 1 017-01

  • Available in:
  • EMEA

LSA-Plus® Backmount Frame, 19 in, 15-way, 3 RU, recessed

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA
Product Type Copper patch panel
Product Brand LSA-PLUS®
Product Series HighBand®

General Specifications

Application For use with LSA-PLUS modules
Color Silver
Growth Configuration Unloaded
Interface, front LSA-PLUS module
Modules, quantity 15
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 3

Dimensions

Height 133.35 mm | 5.25 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Copper patch panel
Product Brand LSA-PLUS®
Product Series HighBand®

General Specifications

Application For use with LSA-PLUS modules
Color Silver
Growth Configuration Unloaded
Interface, front LSA-PLUS module
Modules, quantity 15
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 3

Dimensions

Height 133.35 mm | 5.25 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant