A-VF1-SXX3G
Base Product
- Available in:
- EMEA
PSC Cabinet Samsung Fitout 3
Configure Product Variants
Product Variants
Configure and display product variants of A-VF1-SXX3G by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cabinet Color | ||
---|---|---|---|
No configured items found. |
Features and Benefits
PSC cabinet with internal racking to accommodate upto 5 servers and transmission. The following features are included in the cabinet:
- 6U Eltek PSU
- 6 No. 3kW Rectifiers
- 3 No. 100Ah Battery
- 2 No. 12-way DCDU for Samsung Radios
- 6-way SPD Protected DCDU for Pole Mounted 4G Radios.
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Outdoor cabinet |
General Specifications
Access | Front and rear door |
Accessories | Cable plate | External alarm connection | Hangers | In-ground root | Plinth |
Cabinet Type | Baseband cabinet | Power cabinet | Transmission cabinet |
Cable Entry Location | Bottom |
Color | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | 175 mm fan (1) |
Door Security | Internal door contact for front door | Swing handle with European profile cylinder for front door |
Door Type, front | Key lock (includedl) | Non-removable |
Door, quantity | 2 |
Front Door Type | Single hinged |
Lock Type | Internal latch for rear door | Key lock for front door |
Mounting | In-ground root | Plinth |
Radios Included | None |
Dimensions
Height | 1721.866 mm | 67.79 in |
Width | 822.960 mm | 32.4 in |
Depth | 599.948 mm | 23.62 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Qualification Standards | IEC 60529, IP54 |
Packaging and Weights
Weight, net | 399.996 kg | 881.84 lb |
Product Classification
Regional Availability | EMEA |
Product Type | Outdoor cabinet |
General Specifications
Access | Front and rear door |
Accessories | Cable plate | External alarm connection | Hangers | In-ground root | Plinth |
Cabinet Type | Baseband cabinet | Power cabinet | Transmission cabinet |
Cable Entry Location | Bottom |
Color | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | 175 mm fan (1) |
Door Security | Internal door contact for front door | Swing handle with European profile cylinder for front door |
Door Type, front | Key lock (includedl) | Non-removable |
Door, quantity | 2 |
Front Door Type | Single hinged |
Lock Type | Internal latch for rear door | Key lock for front door |
Mounting | In-ground root | Plinth |
Radios Included | None |
Dimensions
Height | 1721.866 mm | 67.79 in |
Width | 822.960 mm | 32.4 in |
Depth | 599.948 mm | 23.62 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Qualification Standards | IEC 60529, IP54 |
Packaging and Weights
Weight, net | 399.996 kg | 881.84 lb |
Documentation & Downloads
Customer Drawing
Ordering Guide
Vendor Operation and Maintenance Manual
Warranty
Customer Drawing
Ordering Guide
Product Compliance Documentation
Vendor Operation and Maintenance Manual
Warranty
Other Ways to Browse