FE-14126-R47
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber and power cable connection enclosure. Manages one 4-core or 8-core power trunk 12 AWG up to 6 AWG, one 24 fiber trunk cable and up to 7 hybrid tails. Internal trunk grounding. IP67
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Outdoor junction box |
General Specifications
Color | Gray |
Mounting | Pipe, 76.2 mm (3 in) OD | Wall |
Dimensions
Height | 304.8 mm | 12 in |
Width | 355.6 mm | 14 in |
Depth | 152.4 mm | 6 in |
Material Specifications
Material Type | High-impact polycarbonate, UV resistant |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Included | Mounting kit |
Weight, net | 1.996 kg | 4.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Outdoor junction box |
General Specifications
Color | Gray |
Mounting | Pipe, 76.2 mm (3 in) OD | Wall |
Dimensions
Height | 304.8 mm | 12 in |
Width | 355.6 mm | 14 in |
Depth | 152.4 mm | 6 in |
Material Specifications
Material Type | High-impact polycarbonate, UV resistant |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Included | Mounting kit |
Weight, net | 1.996 kg | 4.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse