Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

1278755-4

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America

Fiber Optic Wall Mount Enclosure, chassis, lockable, double hinged, unloaded

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber wall box

General Specifications

Color Black
Front Door Type Double hinged
Growth Configuration Unloaded
Mounting Wall
Total Ports, quantity 12

Dimensions

Height 419.1 mm | 16.5 in
Width 355.6 mm | 14 in
Depth 127 mm | 5 in

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber wall box

General Specifications

Color Black
Front Door Type Double hinged
Growth Configuration Unloaded
Mounting Wall
Total Ports, quantity 12

Dimensions

Height 419.1 mm | 16.5 in
Width 355.6 mm | 14 in
Depth 127 mm | 5 in

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category