C61B01P31
Alarm Cable Assembly for Power Distribution Units, 7 m
Specifications
Specifications
Product Classification
Product Type | Alarm cable assembly |
General Specifications
Application | Power distribution unit |
Conductor Type | 24 AWG |
Conductors, quantity | 3 |
Connector Interface | 9-pin D-sub Male |
Dimensions
Length | 7000 mm | 275.591 in |
Material Specifications
Material Type | PVC |
Packaging and Weights
Weight, net | 170 g | 0.375 lb |
Product Classification
Product Type | Alarm cable assembly |
General Specifications
Application | Power distribution unit |
Conductor Type | 24 AWG |
Conductors, quantity | 3 |
Connector Interface | 9-pin D-sub Male |
Dimensions
Length | 7000 mm | 275.591 in |
Material Specifications
Material Type | PVC |
Packaging and Weights
Weight, net | 170 g | 0.375 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse