EH0192-050 | C/A 2X24P RJ 100PIN 50M
- Available in:
- Australia/New Zealand
48-pair Cable Assembly, 100-pin male connector to stub, for Nokia 7330 DSLAM, gray, 50 meters
Features and Benefits
- Designed to meet the requirements of VDSL transmission for use in FTTB/ FTTN deployments
- Small cable diamter allows usage in environments where space constraints and cable routing prove most challenging
- Single-ended cable assembly versions feature a copper wire diameter that is ideal to be terminated with LSA-PLUS modules
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Copper trunk cable assembly |
General Specifications
Conductor Type | Solid |
Dimensions
Cord Length | 50 m | 164.042 ft |
Diameter Over Jacket | 9.2 mm | 0.362 in |
Wiring Diagram
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Copper trunk cable assembly |
General Specifications
Conductor Type | Solid |
Dimensions
Cord Length | 50 m | 164.042 ft |
Diameter Over Jacket | 9.2 mm | 0.362 in |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse