Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

C400-TMTM

CNT-400 CNT® Jumper with interface types TNC Male and TNC Male variable length

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-400

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-400
Interface, Connector A TNC Male
Interface, Connector B TNC Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 0.400 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.433 14.99

Jumper Assembly Sample Label

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-400

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-400
Interface, Connector A TNC Male
Interface, Connector B TNC Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 0.400 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.433 14.99
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification