F1A-DMDM-1M-P
Base Product: F1A-DMDM-P
FSJ1-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 1 m
Specifications
Product Classification
Product Type | SureFlex® Premium, static PIM |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 7-16 DIN Male |
Interface, Connector B | 7-16 DIN Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 1 m | 3.281 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD Static | -107 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
698–960 MHz | 1.152 | 23.02 |
1700–2200 MHz | 1.152 | 23.02 |
2200–2700 MHz | 1.152 | 23.02 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | SureFlex® Premium, static PIM |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 7-16 DIN Male |
Interface, Connector B | 7-16 DIN Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 1 m | 3.281 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD Static | -107 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
698–960 MHz | 1.152 | 23.02 |
1700–2200 MHz | 1.152 | 23.02 |
2200–2700 MHz | 1.152 | 23.02 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Calculator
Installation Instruction
Product Specification
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse