Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F2A-HMHM-23-ATW1

Base Product: F2A-HMHM-ATW1

FSJ2-50 SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing, 23 ft

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • WARNING: DO NOT MATE WITH 4.1-9.5 DIN

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 7.01 m | 22.999 ft
Cable Length Unit Feet
Nominal Size 3/8 in

Electrical Specifications

3rd Order IMD Dynamic -118 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.196 20.99
1700–2700 MHz 1.196 20.99

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 7.01 m | 22.999 ft
Cable Length Unit Feet
Nominal Size 3/8 in

Electrical Specifications

3rd Order IMD Dynamic -118 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.196 20.99
1700–2700 MHz 1.196 20.99

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system