Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F4A-DMDF-3M-P-SGW

Base Product: F4A-DMDF-P-SGW

HELIAX® 1/2" SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Female with HELIAX® SureGuard weatherproofing, 3 m (boot on DM end only, and DF end no boot)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • If there are threads along the entire device port length, the HELIAX® SureGuard weatherproofing solutions will only seal properly if the HSG-M29-ADPT adapter is installed on the device port

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Female
Specification Sheet Revision Level B

Dimensions

Length 3 m | 9.843 ft
Cable Length Unit Meters
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static -116 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.065 30.00
1700–2200 MHz 1.065 30.00
2200–2700 MHz 1.106 26.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot

Packaging and Weights

Included Weatherproofing boot

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Female
Specification Sheet Revision Level B

Dimensions

Length 3 m | 9.843 ft
Cable Length Unit Meters
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static -116 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.065 30.00
1700–2200 MHz 1.065 30.00
2200–2700 MHz 1.106 26.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot

Packaging and Weights

Included Weatherproofing boot
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant