DFJ-2S5-LCSC2
HELIAX® Discrete, 2 single mode fiber, 5 mm LSZH cable. End 1: DLC. End 2: SC
Configure Product Variants
Product Variants
Configure and display product variants of DFJ-2S5-LCSC2 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | DFJ |
General Specifications
Connector A, quantity | 1 |
Color, connector A | Blue |
Connector B, quantity | 2 |
Color, connector B | Blue |
Interface, Connector A | DLC |
Interface, Connector B | SC/UPC |
Jacket Color | Black |
Dimensions
Breakout Length, connector A | 181.864 mm | 7.16 in |
Breakout Length, connector B | 381.000 mm | 15 in |
Cable Assembly Length Range (m) | 1 – 40 |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Indoor | Outdoor |
Product Classification
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | DFJ |
General Specifications
Connector A, quantity | 1 |
Color, connector A | Blue |
Connector B, quantity | 2 |
Color, connector B | Blue |
Interface, Connector A | DLC |
Interface, Connector B | SC/UPC |
Jacket Color | Black |
Dimensions
Breakout Length, connector A | 181.864 mm | 7.16 in |
Breakout Length, connector B | 381.000 mm | 15 in |
Cable Assembly Length Range (m) | 1 – 40 |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Indoor | Outdoor |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse