FJ-2SM-001
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® TeraSPEED® DLC to DLC 2-Fiber Distribution Cable, plenum, black jacket.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | TeraSPEED® |
Product Series | FJ |
Ordering Note | CommScope® non-standard product |
General Specifications
Construction Type | Direct fiber tail |
Interface, Connector A | LC/UPC |
Interface Body Style, connector A | Straight |
Interface, Connector B | LC/UPC |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 2 |
Dimensions
Cable Assembly Length Range (m) | 10 – 250 |
Cord Length | 5 m | 16.404 ft |
Diameter Over Jacket | 4.8 mm | 0.189 in |
Mechanical Specifications
Minimum Bend Radius | 48 mm | 1.89 in |
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Plenum |
Packaging and Weights
Cable weight | 15.5 kg/km | 10.416 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | TeraSPEED® |
Product Series | FJ |
Ordering Note | CommScope® non-standard product |
General Specifications
Construction Type | Direct fiber tail |
Interface, Connector A | LC/UPC |
Interface Body Style, connector A | Straight |
Interface, Connector B | LC/UPC |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 2 |
Dimensions
Cable Assembly Length Range (m) | 10 – 250 |
Cord Length | 5 m | 16.404 ft |
Diameter Over Jacket | 4.8 mm | 0.189 in |
Mechanical Specifications
Minimum Bend Radius | 48 mm | 1.89 in |
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Plenum |
Packaging and Weights
Cable weight | 15.5 kg/km | 10.416 lb/kft |
Documentation & Downloads
Ordering Guide
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse