Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FD21206-SERIES

Base Product

HELIAX® Pendant, 2.0, 3 x 6: 6 x 24: Twelve 6 AWG conductors

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of FD21206-SERIES by selecting options

Loading...
Product
Regional Availability Portfolio Product Brand Product Series Product Type Conductors, quantity Interface, Connector A Interface, Connector B Total Fibers, quantity Fiber Mode Interface Feature, connector A Interface Feature, connector B Center Conductor Gauge
FD21206-48SRC FD21206-48SRC
HELIAX® Pendant HCS 2.0; 6 x 24 hybrid cable includes 12-6AWG conductors x 48-single mode fibers. Top breakout (Pendant); 12 HQLC connectors with fiber and power outputs. Bottom breakout (BBU); blunt cut conductors and DLC connectors
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® HELIAX® FD2 Hybrid cable assembly 12 HQ-LC DLC 48 Singlemode Outdoor Standard 6 AWG

Product Classification

Portfolio CommScope®
Product Type Hybrid cable assembly
Product Brand HELIAX®
Product Series FD2

Product Classification

Portfolio CommScope®
Product Type Hybrid cable assembly
Product Brand HELIAX®
Product Series FD2

Product Specification

Product Specification