Fiber Optic Cable, dualan, OFNP, OM3, 2.9 mm, violet
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Cable Type | Tight buffer |
Jacket Color | Violet |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 2 |
Total Fiber Count | 2 |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Diameter Over Jacket | 2.9 mm | 0.114 in |
Optical Specifications
Fiber Type | OM3 |
Optical Specifications, Wavelength Specific
Bandwidth, Laser, minimum | 2,000 MHz-km @ 850 nm |
Standards Compliance | TIA-492AAAC (OM3) |
Environmental Specifications
Environmental Space | Plenum |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Cable Type | Tight buffer |
Jacket Color | Violet |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 2 |
Total Fiber Count | 2 |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Diameter Over Jacket | 2.9 mm | 0.114 in |
Optical Specifications
Fiber Type | OM3 |
Optical Specifications, Wavelength Specific
Bandwidth, Laser, minimum | 2,000 MHz-km @ 850 nm |
Standards Compliance | TIA-492AAAC (OM3) |
Environmental Specifications
Environmental Space | Plenum |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Building Information Modeling (BIM) Objects
Visio Stencil
Warranty
Application Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse