Outdoor Fiber Cable, 144-fiber, singlemode OS2, loose tube s/sheath, black
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-N3 |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Total Fiber Count | 144 |
Dimensions
Diameter Over Jacket | 14.3 mm | 0.563 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | Nylon |
Mechanical Specifications
Flex | 25 cycles |
Optical Specifications
Fiber Type | OS2 |
Optical Specifications, Wavelength Specific
Standards Compliance | TIA-492CAAB (OS2) |
Environmental Specifications
Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Environmental Space | Buried |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-N3 |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Total Fiber Count | 144 |
Dimensions
Diameter Over Jacket | 14.3 mm | 0.563 in |
Material Specifications
Jacket Material | Nylon |
Mechanical Specifications
Flex | 25 cycles |
Optical Specifications
Fiber Type | OS2 |
Optical Specifications, Wavelength Specific
Standards Compliance | TIA-492CAAB (OS2) |
Environmental Specifications
Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Environmental Space | Buried |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse