PWRT-608-S/30F
- Available in:
- North America
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Power cable |
Product Brand | HELIAX® |
Product Series | PWRT |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 6 |
Construction Type | Discrete power cable | Non-armored |
Ground Wire Type | Stranded |
Jacket Color | Black |
Jacket Color, singles | Black with co-extruded blue stripe | Black with co-extruded green stripe | Black with co-extruded orange stripe | Red with co-extruded blue stripe | Red with co-extruded green stripe | Red with co-extruded orange stripe |
Supported Application | Industrial |
Dimensions
Cable Length | 9.144 m | 30 ft |
Diameter Over Conductor, singles, specific | 0.1520 in per 19 strands |
Diameter Over Dielectric | 6.147 mm | 0.242 in |
Diameter Over Drain Wire, specific | 2.5700 in per 7 strands |
Diameter Over Ground Wire | 2.921 mm | 0.115 in |
Diameter Over Jacket, nominal | 20.828 mm | 0.82 in |
Diameter Over Shield (Braid) | 18.542 mm | 0.73 in |
Jacket Thickness | 1.524 mm | 0.06 in |
Conductor Gauge, singles | 8 AWG |
Drain Wire Gauge | 12 AWG |
Ground Wire Gauge | 10 AWG |
Outer Shield (Braid) Gauge | 36 AWG |
Electrical Specifications
Conductor dc Resistance | 2.198 ohms/km | 0.67 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Safety Voltage Rating | 600 V |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Drain Wire Material | Tinned copper |
Filler Material | Polypropylene |
Ground Wire Material | Tinned copper |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Outer Shield (Braid) Coverage | 65 % |
Outer Shield (Braid) Material | Tinned copper |
Outer Shield (Tape) Material | Aluminum/Poly, non-bonded |
Environmental Specifications
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 922.662 kg/km | 620 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Power cable |
Product Brand | HELIAX® |
Product Series | PWRT |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 6 |
Construction Type | Discrete power cable | Non-armored |
Ground Wire Type | Stranded |
Jacket Color | Black |
Jacket Color, singles | Black with co-extruded blue stripe | Black with co-extruded green stripe | Black with co-extruded orange stripe | Red with co-extruded blue stripe | Red with co-extruded green stripe | Red with co-extruded orange stripe |
Supported Application | Industrial |
Dimensions
Cable Length | 9.144 m | 30 ft |
Diameter Over Conductor, singles, specific | 0.1520 in per 19 strands |
Diameter Over Dielectric | 6.147 mm | 0.242 in |
Diameter Over Drain Wire, specific | 2.5700 in per 7 strands |
Diameter Over Ground Wire | 2.921 mm | 0.115 in |
Diameter Over Jacket, nominal | 20.828 mm | 0.82 in |
Diameter Over Shield (Braid) | 18.542 mm | 0.73 in |
Jacket Thickness | 1.524 mm | 0.06 in |
Conductor Gauge, singles | 8 AWG |
Drain Wire Gauge | 12 AWG |
Ground Wire Gauge | 10 AWG |
Outer Shield (Braid) Gauge | 36 AWG |
Electrical Specifications
Conductor dc Resistance | 2.198 ohms/km | 0.67 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Safety Voltage Rating | 600 V |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Drain Wire Material | Tinned copper |
Filler Material | Polypropylene |
Ground Wire Material | Tinned copper |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Outer Shield (Braid) Coverage | 65 % |
Outer Shield (Braid) Material | Tinned copper |
Outer Shield (Tape) Material | Aluminum/Poly, non-bonded |
Environmental Specifications
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 922.662 kg/km | 620 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse