Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EWP52-59

Base Product: PREMIUM-ELLIPTICAL-WAVEGUIDE

EWP52, HELIAX® Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Premium elliptical waveguide
Product Brand HELIAX®
Product Series Premium

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 57.2 mm | 2.252 in
Diameter Over Jacket (H Plane) 33.3 mm | 1.311 in
Cable Volume 1045 L/km | 11.248 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 3.65 GHz
Group Delay at Frequency 126 ns/100 ft @ 6.200 GHz | 413 ns/100 m @ 6.200 GHz
Operating Frequency Band 5.925 – 6.425 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
5.925 GHz 3.965 1.209 5.92 78.80
6.13 GHz 3.887 1.185 6.04 80.30
6.33 GHz 3.822 1.165 6.14 81.70

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
5.925–6.425 GHz 1.060 30.72

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 305 mm | 12.008 in
Minimum Bend Radius, Multiple Bends (H Plane) 810 mm | 31.89 in
Minimum Bend Radius, Single Bend (E Plane) 200 mm | 7.874 in
Minimum Bend Radius, Single Bend (H Plane) 560 mm | 22.047 in
Maximum Twist 3.281 °/m | 1 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.88 kg/m | 0.591 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Classification

Product Type Premium elliptical waveguide
Product Brand HELIAX®
Product Series Premium

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 57.2 mm | 2.252 in
Diameter Over Jacket (H Plane) 33.3 mm | 1.311 in
Cable Volume 1045 L/km | 11.248 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 3.65 GHz
Group Delay at Frequency 126 ns/100 ft @ 6.200 GHz | 413 ns/100 m @ 6.200 GHz
Operating Frequency Band 5.925 – 6.425 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
5.925 GHz 3.965 1.209 5.92 78.80
6.13 GHz 3.887 1.185 6.04 80.30
6.33 GHz 3.822 1.165 6.14 81.70

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
5.925–6.425 GHz 1.060 30.72

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 305 mm | 12.008 in
Minimum Bend Radius, Multiple Bends (H Plane) 810 mm | 31.89 in
Minimum Bend Radius, Single Bend (E Plane) 200 mm | 7.874 in
Minimum Bend Radius, Single Bend (H Plane) 560 mm | 22.047 in
Maximum Twist 3.281 °/m | 1 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.88 kg/m | 0.591 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Specification

Product Specification