Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

C137CNSG

Base Product: WAVEGUIDE-COAX-TRANSITION

Waveguide/Coaxial Cable Transition for WR137, 5.85–8.2 GHz, with interface types N Female and CPR137G, gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Waveguide/Coaxial Cable Transition

General Specifications

Component Waveguide/Coaxial Cable Transition
Interface N Female
Interface 2 CPR137G

Dimensions

Waveguide Size WR137 | WG14 | R70

Electrical Specifications

Operating Frequency Band 5.85 – 8.2 GHz
VSWR 1.25

Material Specifications

Finish Gray

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Classification

Product Type Waveguide/Coaxial Cable Transition

General Specifications

Component Waveguide/Coaxial Cable Transition
Interface N Female
Interface 2 CPR137G

Dimensions

Waveguide Size WR137 | WG14 | R70

Electrical Specifications

Operating Frequency Band 5.85 – 8.2 GHz
VSWR 1.25

Material Specifications

Finish Gray

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Specification

Product Specification