42394-152
HS1RP-50A Phase Measured Jumper, variable length
Specifications
Specifications
Product Classification
Product Type | Cable assembly, phase matched |
Product Series | HS1RP-50A |
General Specifications
Specification Sheet Revision Level | A |
Dimensions
Nominal Size | 1/4 in |
Jumper Assembly Sample Label
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Cable assembly, phase matched |
Product Series | HS1RP-50A |
General Specifications
Specification Sheet Revision Level | A |
Dimensions
Nominal Size | 1/4 in |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse