Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FSJ1P-50A-43B

FSJ1-50A, HELIAX® Superflexible Low Density Foam Premium Coaxial Cable, corrugated copper, 1/4 in, black PE jacket

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A | MLOC

General Specifications

Flexibility Superflexible
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Cable Length 0 m | 0 ft
Diameter Over Dielectric 4.826 mm | 0.19 in
Diameter Over Jacket 7.366 mm | 0.29 in
Inner Conductor OD 1.905 mm | 0.075 in
Outer Conductor OD 6.35 mm | 0.25 in
Nominal Size 1/4 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 79.4 pF/m | 24.201 pF/ft
dc Resistance, Inner Conductor 9.843 ohms/km | 3 ohms/kft
dc Resistance, Outer Conductor 7.216 ohms/km | 2.199 ohms/kft
dc Test Voltage 1600 V
Inductance 0.2 µH/m | 0.061 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 18000 MHz
Peak Power 6.4 kW
Velocity 82 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.577 0.176 6.40
1.5 MHz 0.707 0.215 6.40
2.0 MHz 0.816 0.249 6.40
10.0 MHz 1.833 0.559 3.99
20.0 MHz 2.600 0.792 2.81
30.0 MHz 3.192 0.973 2.29
50.0 MHz 4.136 1.261 1.77
85.0 MHz 5.419 1.652 1.35
88.0 MHz 5.516 1.681 1.33
100.0 MHz 5.889 1.795 1.24
108.0 MHz 6.125 1.867 1.19
150.0 MHz 7.250 2.210 1.01
174.0 MHz 7.825 2.385 0.93
200.0 MHz 8.408 2.563 0.87
204.0 MHz 8.495 2.589 0.86
300.0 MHz 10.373 3.162 0.71
400.0 MHz 12.051 3.673 0.61
450.0 MHz 12.817 3.906 0.57
460.0 MHz 12.965 3.952 0.56
500.0 MHz 13.545 4.128 0.54
512.0 MHz 13.715 4.180 0.53
600.0 MHz 14.909 4.544 0.49
700.0 MHz 16.175 4.930 0.45
800.0 MHz 17.362 5.292 0.42
824.0 MHz 17.637 5.376 0.41
894.0 MHz 18.420 5.614 0.40
960.0 MHz 19.134 5.832 0.38
1000.0 MHz 19.556 5.960 0.37
1218.0 MHz 21.738 6.626 0.34
1250.0 MHz 22.044 6.719 0.33
1500.0 MHz 24.326 7.414 0.30
1700.0 MHz 26.038 7.936 0.28
1794.0 MHz 26.813 8.172 0.27
1800.0 MHz 26.862 8.187 0.27
2000.0 MHz 28.455 8.673 0.26
2100.0 MHz 29.227 8.908 0.25
2200.0 MHz 29.984 9.139 0.24
2300.0 MHz 30.727 9.365 0.24
2500.0 MHz 32.174 9.806 0.23
2700.0 MHz 33.576 10.233 0.22
3000.0 MHz 35.602 10.851 0.21
3400.0 MHz 38.183 11.638 0.19
3600.0 MHz 39.428 12.017 0.19
3700.0 MHz 40.041 12.204 0.18
3800.0 MHz 40.647 12.389 0.18
3900.0 MHz 41.247 12.571 0.18
4000.0 MHz 41.841 12.753 0.17
4100.0 MHz 42.429 12.932 0.17
4200.0 MHz 43.012 13.110 0.17
4300.0 MHz 43.590 13.286 0.17
4400.0 MHz 44.163 13.460 0.17
4500.0 MHz 44.730 13.633 0.16
4600.0 MHz 45.293 13.805 0.16
4700.0 MHz 45.852 13.975 0.16
4800.0 MHz 46.405 14.144 0.16
4900.0 MHz 46.955 14.311 0.16
5000.0 MHz 47.500 14.477 0.15
6000.0 MHz 52.747 16.077 0.14
8000.0 MHz 62.370 19.010 0.12
8800.0 MHz 65.974 20.108 0.11
10000.0 MHz 71.173 21.693 0.10
12000.0 MHz 79.393 24.198 0.09
14000.0 MHz 87.172 26.569 0.08
15800.0 MHz 93.872 28.611 0.08
16000.0 MHz 94.601 28.833 0.08
18000.0 MHz 101.745 31.010 0.07

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–806 MHz 1.150 23.13
806–960 MHz 1.130 24.29
1427–1535 MHz 1.130 24.29
1700–2300 MHz 1.150 23.13
2535–2655 MHz 1.253 18.99
3400–3800 MHz 1.253 18.99
3800–4100 MHz 1.253 18.99
4400–4900 MHz 1.253 18.99

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1 in
Minimum Bend Radius, Single Bend 25.4 mm | 1 in
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 68 kg | 149.914 lb
Bending Moment 0.7 N-m | 6.196 in lb
Flat Plate Crush Strength 1.8 kg/mm | 100.795 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.07 kg/m | 0.047 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A | MLOC

General Specifications

Flexibility Superflexible
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Cable Length 0 m | 0 ft
Diameter Over Dielectric 4.826 mm | 0.19 in
Diameter Over Jacket 7.366 mm | 0.29 in
Inner Conductor OD 1.905 mm | 0.075 in
Outer Conductor OD 6.35 mm | 0.25 in
Nominal Size 1/4 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 79.4 pF/m | 24.201 pF/ft
dc Resistance, Inner Conductor 9.843 ohms/km | 3 ohms/kft
dc Resistance, Outer Conductor 7.216 ohms/km | 2.199 ohms/kft
dc Test Voltage 1600 V
Inductance 0.2 µH/m | 0.061 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 18000 MHz
Peak Power 6.4 kW
Velocity 82 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.577 0.176 6.40
1.5 MHz 0.707 0.215 6.40
2.0 MHz 0.816 0.249 6.40
10.0 MHz 1.833 0.559 3.99
20.0 MHz 2.600 0.792 2.81
30.0 MHz 3.192 0.973 2.29
50.0 MHz 4.136 1.261 1.77
85.0 MHz 5.419 1.652 1.35
88.0 MHz 5.516 1.681 1.33
100.0 MHz 5.889 1.795 1.24
108.0 MHz 6.125 1.867 1.19
150.0 MHz 7.250 2.210 1.01
174.0 MHz 7.825 2.385 0.93
200.0 MHz 8.408 2.563 0.87
204.0 MHz 8.495 2.589 0.86
300.0 MHz 10.373 3.162 0.71
400.0 MHz 12.051 3.673 0.61
450.0 MHz 12.817 3.906 0.57
460.0 MHz 12.965 3.952 0.56
500.0 MHz 13.545 4.128 0.54
512.0 MHz 13.715 4.180 0.53
600.0 MHz 14.909 4.544 0.49
700.0 MHz 16.175 4.930 0.45
800.0 MHz 17.362 5.292 0.42
824.0 MHz 17.637 5.376 0.41
894.0 MHz 18.420 5.614 0.40
960.0 MHz 19.134 5.832 0.38
1000.0 MHz 19.556 5.960 0.37
1218.0 MHz 21.738 6.626 0.34
1250.0 MHz 22.044 6.719 0.33
1500.0 MHz 24.326 7.414 0.30
1700.0 MHz 26.038 7.936 0.28
1794.0 MHz 26.813 8.172 0.27
1800.0 MHz 26.862 8.187 0.27
2000.0 MHz 28.455 8.673 0.26
2100.0 MHz 29.227 8.908 0.25
2200.0 MHz 29.984 9.139 0.24
2300.0 MHz 30.727 9.365 0.24
2500.0 MHz 32.174 9.806 0.23
2700.0 MHz 33.576 10.233 0.22
3000.0 MHz 35.602 10.851 0.21
3400.0 MHz 38.183 11.638 0.19
3600.0 MHz 39.428 12.017 0.19
3700.0 MHz 40.041 12.204 0.18
3800.0 MHz 40.647 12.389 0.18
3900.0 MHz 41.247 12.571 0.18
4000.0 MHz 41.841 12.753 0.17
4100.0 MHz 42.429 12.932 0.17
4200.0 MHz 43.012 13.110 0.17
4300.0 MHz 43.590 13.286 0.17
4400.0 MHz 44.163 13.460 0.17
4500.0 MHz 44.730 13.633 0.16
4600.0 MHz 45.293 13.805 0.16
4700.0 MHz 45.852 13.975 0.16
4800.0 MHz 46.405 14.144 0.16
4900.0 MHz 46.955 14.311 0.16
5000.0 MHz 47.500 14.477 0.15
6000.0 MHz 52.747 16.077 0.14
8000.0 MHz 62.370 19.010 0.12
8800.0 MHz 65.974 20.108 0.11
10000.0 MHz 71.173 21.693 0.10
12000.0 MHz 79.393 24.198 0.09
14000.0 MHz 87.172 26.569 0.08
15800.0 MHz 93.872 28.611 0.08
16000.0 MHz 94.601 28.833 0.08
18000.0 MHz 101.745 31.010 0.07

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–806 MHz 1.150 23.13
806–960 MHz 1.130 24.29
1427–1535 MHz 1.130 24.29
1700–2300 MHz 1.150 23.13
2535–2655 MHz 1.253 18.99
3400–3800 MHz 1.253 18.99
3800–4100 MHz 1.253 18.99
4400–4900 MHz 1.253 18.99

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1 in
Minimum Bend Radius, Single Bend 25.4 mm | 1 in
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 68 kg | 149.914 lb
Bending Moment 0.7 N-m | 6.196 in lb
Flat Plate Crush Strength 1.8 kg/mm | 100.795 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.07 kg/m | 0.047 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification