190SCM
Base Product: WAVEGUIDE-CONNECTORS
Fixed-tuned PBR100 for elliptical waveguide 90
Specifications
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | PBR100 |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 55.88 mm | 2.2 in |
Length | 80.772 mm | 3.18 in |
Transition Length | 46.228 mm | 1.82 in |
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 10.2 – 11.7 GHz |
Peak Power at Frequency, maximum | 44.90 kW @ 11.20 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | PBR100 |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 55.88 mm | 2.2 in |
Length | 80.772 mm | 3.18 in |
Transition Length | 46.228 mm | 1.82 in |
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 10.2 – 11.7 GHz |
Peak Power at Frequency, maximum | 44.90 kW @ 11.20 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse